400G Multimode 50/125 OM4 Plenum Fiber Optic Cable, 16F MTP/MPO-APC to 24F MTP/MPO-UPC (F/F), Magenta, 1 m
400 GbE Ethernet cable supports high bandwidths necessary for next-generation cloud services, hyperscale data centers and telecom carriers.
- OM4-rated cable recommended for 400 Gb speeds up to 100 m (@ 850 nm)
- MTP/MPO 16- and 24-fiber ends designed for next-gen 400G QSFP-DD transceivers
- Connectors tested for low insertion loss and back reflection to ensure top performance
- Plenum rated for horizontal premise applications in air ducts and drop ceilings
- Magenta jacket allows fast, easy identification in a crowded switch or patch panel
- This product is covered by a Lifetime Limited Warranty (coverage details)
N846D-01M-16CMG New
Have a Question?
Features
400 GbE Cable Supports Higher Bandwidths Needed for Next-Gen Data and Voice Networking
As the amount of traffic in data networks grows, so does the need for next-generation devices and fiber cables to support much higher bandwidths in cloud services, hyperscale data centers, telecom applications and equipment OEM companies. This multimode 50/125 OM4 cable is an ideal choice for 400G Ethernet applications up to 100 meters (at 850 nm). It has documented insertion loss and back reflection testing on every connector and attenuation loss that meets or exceeds current standards.
16-Fiber and 24-Fiber MTP/MPO Connectors Designed for the Latest QSFP-DD Transceivers
The MPO connectors have a wide parallel optical interface for use with the latest 400G QSFP-DD transceivers, making this cable an excellent solution for your high-density network application. The connectors are the same size as standard SC connectors, but 12 times denser, allowing vertical stacking in switches or patch panels where space is at a premium. Pull tabs make the cable easy to install or remove with one hand.
Magenta Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The OM4-rated cable has a magenta jacket, which is easy to identify quickly in a crowded patch panel or switch and helps prevent the cable from becoming accidentally disconnected. The three-millimeter ruggedized plenum-rated jacket has low smoke and flame characteristics, making it suitable for premise applications in ceilings, walls and ducts.
Typical Applications
- Connect 400G fiber Ethernet networks in your cloud service, hyperscale data center or telecom application
- Connect 400G Cisco, Arista, Juniper and other network switches through air ducts and drop ceilings
Package Includes
N846D-01M-16CMG 400G Multimode 50/125 OM4 Fiber Optic Cable, Magenta, 1 m
Specifications
OVERVIEW
UPC Code | 037332258311 |
Attenuation @ 1310NM | 1.0 dB/KM |
Attenuation @ 850NM | 3.0 dB/KM |
Clad Diameter | 125 micron |
Core Diameter | 50 micron |
Number of Fibers | 16 |
Primary Coating Diameter | 245 |
Technology | MTP/MPO; Multimode; QSFPDD |
Optical Mode | OM4 |
INPUT
Cable Length (ft.) | 3.3 |
Cable Length (in.) | 39.4 |
ISOLATION
Insertion Loss | 16F: <0.60dB; 24F: <0.35dB |
PHYSICAL
Cable Jacket Material | PVC |
Cable Jacket Rating | OFNP |
Color | Aqua; Black; Green; Magenta |
Minimum Bend Radius | 20MM (DYNAMIC); 10MM (STATIC) |
ENVIRONMENTAL
Operating Temperature Range | -4 TO 140 F (-20 TO 60 C) |
Storage Temperature Range | -4 TO 140 F (-20 TO 60 C) |
Operating Humidity Range | 5% TO 85% RH, NON-CONDENSING |
Storage Humidity Range | 5% TO 85% RH, NON-CONDENSING |
COMMUNICATIONS
Network Speed | 400Gbe |
CONNECTIONS
Side A - Connector 1 | 16-STRAND MTP (FEMALE) |
Side B - Connector 1 | 24-STRAND MTP (FEMALE) |
FEATURES & SPECIFICATIONS
Transmission Distance | 100M @ 850NM WAVELENGTH |
STANDARDS & COMPLIANCE
Approvals | RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.