Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/FC), 2M (6 ft.)


  • Premium PVC 8.3/125 micron singlemode patch cables
  • Attenuation loss meets or exceeds the latest industry standards
  • Twice the bandwidth throughput of multimode cable

View Full Product Details

Tripp Lite Part Number

N378-02M

Have a Question?
Contact Us

Overview

Tripp Lite's 2-meter, single mode duplex fiber optic LC/FC patch cable is manufactured from 8.3/125 zipcord fiber. The cable has LC connectors on one end, FC connectors on the other, a PVC jacket, and is FDDI and OFNR rated. Duplex single mode fiber is most commonly used in LAN applications.

Features

  • Manufactured from 8.3/125 duplex (zipcord) fiber
  • PVC jacket
  • Length: 2-meter. Connectors: 2 LC and 2 FC connectors on each end
  • Insertion loss testing performed on every connector (0.2db typical) and provided with cable
  • Beveled edge on ends of glass makes insertion of plug a breeze
  • Fiber made from glass (not a polymer)
  • Fiber optic distributed data interface (FDDI) rated
  • OFNR (riser rated)

System Requirements

Any fiber optic hardware or NIC card requiring singlemode duplex cable with LC/SCconnectors

Package Includes

2-meter Duplex Single mode Fiber Patch Cable, LC / FC

RoHS compliant

Specifications

OVERVIEW
UPC Code037332131157
Clad Diameter125 micron
Core Diameter8.3 micron
Number of Fibers2
INPUT
Cable Length (ft.)6.6
Cable Length (in.)78.7
PHYSICAL
Cable Jacket RatingLSZH
ColorYellow
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.04
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1FC DUPLEX (MALE)
FEATURES & SPECIFICATIONS
TechnologySinglemode
SPECIAL FEATURES
Push/Pull TabsNo
STANDARDS & COMPLIANCE
ApprovalsFDDI and OFNR rated
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N378-02M

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.