Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Lithium-ion extended battery module (EBM) provides more runtime for the Eaton 9PX6K-L UPS system.

  • Connects to expandable 9PX6K-L UPS system for extended runtime
  • Daisy-chain connector supports additional battery packs for even longer runtime
  • Includes heavy-gauge cabling with high-current 192V DC connectors
  • Supports 2U rack mounting or upright tower installation
  • 5-year limited warranty

Features

Backup Battery Module Gives Your Compatible Eaton UPS System Extended Runtime
The 9PXEBM192RT-L offers extended battery runtime when used in conjunction with Eaton’s 9PX6K-L UPS system. It can also be daisy-chained for a maximum of four matching battery packs to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation.

Supports 2U Rack or Tower Installation
This backup battery pack’s multi-use form factor supports mounting in 2U of space in EIA-standard 19-inch open frame racks or enclosures using the included 4-post rail kit and mounting brackets. Tower stands from a compatible UPS support optional upright configuration of the battery pack. For 2-post rack mounting, an optional RK2PC mounting kit (sold separately) is required for each UPS, EBM, PPDM or transformer.

System Requirements

Compatible only with Eaton’s 9PX6K-L UPS system

Package Includes

  • 192V Lithium-Ion Extended Battery Module
  • External battery cable, 1 ft. (0.3 m)
  • Rack-mounting hardware
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code786689772574
UPS TypeOn-Line
INPUT
Input PhaseSingle-Phase
BATTERY
Battery TypeLithium-ion (LiFePO4)
Expandable RuntimeYes
Expandable Runtime DescriptionAdd up to 4 extended battery modules (EBMs)
DC System Voltage (VDC)192
Battery Replacement DescriptionHot-swappable internal batteries and extended battery modules (EBMs)
Battery ManagementIntegrated battery management system (BMS) for temperature regulation and life cycle monitoring
PHYSICAL
Primary Form FactorRackmount; Tower
Rack Height  2U
External Battery Pack Form FactorRack/Tower
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( RK2PC )
Minimum Required Rack Depth (inches)29
Unit Dimensions (hwd / in.)3.360 x 17.240 x 25.390
Unit Weight (lbs.)79.0
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Relative Humidity0-96% non-condensing
CARTON FILES
Carton NotesPallet dims: 48in*40in*43in. (6/pallet)
STANDARDS & COMPLIANCE
Product CertificationsEN 62040-2; NOM (Mexico); cUL Listed
Product ComplianceCE (Europe); FCC (USA); FCC Part 15 Class A (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)5-year limited warranty

Questions & Answers

Accessories

UPS Battery Backup

  Model Number Description
Eaton 9PX 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 2 L6-20R, 2 L6-30R, Lithium-ion Battery, Cybersecure Network Card, Extended Run, 3U Rack/Tower 9PX6K-L 9PX6K-L Eaton 9PX 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 2 L6-20R, 2 L6-30R, Lithium-ion Battery, Cybersecure Network Card, Extended Run, 3U Rack/Tower

Accessories

  Model Number Description
Eaton UPS Battery Integration System with Casters BINTSYS BINTSYS Eaton UPS Battery Integration System with Casters
2-Post Rack-Mount Installation Kit for Select UPS Systems RK2PC RK2PC 2-Post Rack-Mount Installation Kit for Select UPS Systems

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.