±120VDC External Battery Cabinet for 10-20K S3M-Series 3-Phase UPS - Requires 80x 9Ah Batteries (Not Included)
Part Number: BP240V09-NIB
- Ideal for IT applications requiring high capacity, high availability and longer runtime
- Supports daisy-chaining to additional battery packs of same model for even more runtimes
- Steel cabinet with locking front door for easy access to recyclable VRLA (AGM) batteries
- Fuses and output breaker protect against potentially hazardous overcurrent
- Pre-installed rolling casters allow easy adjustment at installation location
- 1-year limited warranty
Features
±120VDC Battery Cabinet Gives Your Compatible 3-Phase UPS Extended Runtime
This external cabinet connects to a compatible SmartOnline® S3M-Series 3-phase UPS system to provide long-lasting battery backup for data centers, telecommunications, networks, industrial facilities, security, emergency systems and other mission-critical applications that require high capacity, high availability and extended runtime. In addition to battery backup and extended runtime, the BP240V09-NIB can also be daisy-chained with one other equivalent battery cabinet for even longer extended-run operation.
Rugged Steel Construction Designed to Last in Demanding IT Applications
The cabinet is made from heavy-gauge steel with a baked powder-coated finish that helps prevent chipping and corrosion. The hinged front door provides easy access to the user-installed internal batteries. The door locks securely to help prevent damage, tampering or theft. Fuses and output breaker protect against potentially hazardous overcurrent.
Ships Ready for Immediate Battery Installation
Pre-installed rolling casters allow easy adjustment at the installation location. Adjustable levelers support secure long-term deployment on a stable surface. All required internal battery cabling is included.
System Requirements
Tripp Lite 3-phase 208V UPS models S3M10K1B, S3M10K2B, S3M10K3B, S3M10K-NIB, S3M15K2B, S3M15K3B, S3M15K-NIB, S3M20K3B, S3M20K-NIB or other UPS specifying compatibility
Package Includes
- BP240V09-NIB External Battery Cabinet for S3M10K/15K/20K 3-Phase UPS
- (2) Battery cables, 1.3 m
- (72) Battery shorts/jumper cables
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332257680 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Battery Runtime | Up to two battery packs can be daisy-chained to the UPS for extended runtime |
Expandable Runtime | Yes |
DC System Voltage (VDC) | +/- 120VDC |
UPS Connection | Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations and complete installation instructions) |
PHYSICAL
Material of Construction | Steel |
Rack Height | 0U |
External Battery Pack Form Factor | Tower |
Shipping Dimensions (hwd / in.) | 41.30 x 14.80 x 40.30 |
Unit Dimensions (hwd / in.) | 34.2 x 9.8 x 35.4 |
Unit Weight (lbs.) | 130.2 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |