Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

±120VDC External Battery Cabinet for Select 50-100K S3M-Series 3-Phase UPS - 40x 100Ah VRLA (AGM) Batteries


External battery pack provides extended backup runtime for select Tripp Lite 50-100K S3M-Series 3-phase UPS systems.

  • Ideal for IT applications requiring high capacity, high availability and longer runtime
  • Supports daisy-chaining to additional battery packs of same model for even more runtime
  • Steel cabinet with locking front door for easy access to recyclable VRLA (AGM) batteries
  • Fuses and output breaker protect against potentially hazardous overcurrent
  • Industrial design matches UPS cabinets for a clean, professional appearance
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

BP240V100L

Have a Question?
Contact Us

Features

±120VDC External Batteries Give Your Compatible 3-Phase UPS Extended Runtime
This external battery pack connects to a compatible SmartOnline® S3M-Series 3-phase UPS system to provide long-lasting battery backup for data centers, telecommunications, networks, industrial facilities, security, emergency systems and other mission-critical applications that require high capacity, high availability and extended runtime. In addition to battery backup and extended runtime, the BP240V100L can also be daisy-chained to other external battery cabinets for even longer extended-run operation.

Rugged Steel Construction Designed to Last in Demanding IT Applications
The cabinet is made from heavy-gauge steel with a baked powder-coated finish that helps prevent chipping and corrosion. The hinged front door provides easy access to the recyclable internal batteries. The door locks securely to help prevent damage, tampering or theft. Fuses and output breaker protect against potentially hazardous overcurrent.

Ships Ready for Immediate Deployment
Includes input/output terminal blocks for hardwire installation with larger UPS models. External battery cables feed into the cabinet through conduit knockouts built into the bottom panel.

System Requirements

Tripp Lite 3-phase 208V UPS models S3M50K, S3M60K, S3M80K, S3M100K or other UPS specifying compatibility

Package Includes

  • BP240V100L External Battery Cabinet for Select 50-100K S3M-Series 3-Phase UPS
  • (4) Cabinet bottom side metal skirts
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332257772
INPUT
Input Phase3-Phase
BATTERY
Expandable Battery RuntimeMultiple battery packs can be daisy-chained to the UPS for extended runtime
Expandable RuntimeYes
DC System Voltage (VDC)+/- 120VDC
UPS ConnectionHardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations and complete installation instructions)
PHYSICAL
Material of ConstructionSteel
External Battery Pack Form FactorTower
Rack Height0U
Shipping Dimensions (hwd / in.)70.90 x 36.20 x 49.10
Unit Dimensions (hwd / in.)160 x 80 x 110.24
Unit Weight (lbs.)3612
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

More Q&As may be available on the BP240V100L model support page.

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.