Part Number: BP48RT New
Provides extended runtime for compatible UPS systems in education, healthcare, military, government and other IT applications in small or mid-size networks.
- Connects to select expandable SmartOnline UPS systems to add critical runtime
- Includes heavy-gauge battery cabling with high-current 48V DC connectors
- Daisy-chain connector supports additional battery packs for even longer runtime
- 2-year limited warranty
Features
Backup Battery Module Gives Your Compatible UPS System Extended Runtime
The valve-regulated lead-acid (VRLA) BP48RT offers extended battery runtime when used in conjunction with SU1500RTXLCD2U, SU1500RTXLCDN, SUINT1000LCD2U and SUINT1500LCD2U SmartOnline® UPS systems. It can also be daisy-chained for a maximum of four matching battery packs to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation.
Versatile Installation Options
You can mount the BP48RT in 2U of space in an EIA-standard 19-inch rack using the included 4-post rail kit or an optional 2-post rail kit (RK2PC, sold separately). You can also adapt it for tower installation using the UPS system’s support stands.
System Requirements
Compatible only with 2023 redesign SU1500RTXLCD2U, SU1500RTXLCDN, SUINT1000LCD2U and SUINT1500LCD2U UPS systems
Package Includes
- 48V Extended Battery Module
- External battery cable
- Rack-mounting hardware
- Quick start guide
Specifications
OVERVIEW
UPC Code | 037332279712 |
INPUT
Input Phase | Single-Phase |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
DC System Voltage (VDC) | 48 |
Replacement Battery Cartridge | 744-A3297 |
Battery Replacement Description | Hot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges. |
UPS Connection | UPS specific DC connector |
PHYSICAL
Primary Form Factor | Rackmount; Tower |
Rack Height | 2U |
External Battery Pack Form Factor | Rack/Tower |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( RK2PC ) |
Shipping Dimensions (hwd / in.) | 9.40 x 22.80 x 21.70 |
Shipping Weight (lbs.) | 71.80 |
Unit Dimensions (hwd / in.) | 3.410 x 17.330 x 17.720 |
Unit Weight (lbs.) | 59.5 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Relative Humidity | 0-96% non-condensing |
STANDARDS & COMPLIANCE
Product Certifications | UL Listed |
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Extended Service Plans | ADVANCED DEPOT EXCHANGE
5-YEAR ON-SITE PLAN (US ONLY)
|
Questions & Answers
Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
SU1500RTXLCD2U | SmartOnline 1500VA 1350W 120V Double-Conversion Sine Wave UPS - 8 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower | |
SU1500RTXLCDN | SmartOnline 1500VA 1350W 120V Double-Conversion UPS - 8 Outlets, Extended Run, Network Card Included, LCD, USB, DB9, 2U Rack/Tower |
Accessories
Model Number | Description | |
---|---|---|
RK2PC | 2-Post Rack-Mount Installation Kit for Select UPS Systems |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
TL9SW5Y3000BC | 5-Year Extended Warranty 0-3000 VA SU External Battery Modules (EBMs) |
Preventive Maintenance
Part Number | Description |
---|---|
TLWEBN75XX7000BC | 5-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Videos
- Eaton Tripp Lite Series SmartOnline UPS Systems
https://tripplite.eaton.com/video/eaton-tripp-lite-series-smartonline-ups-systems/932339
Product Images