Model Number: F007-015

FireWire IEEE 1394 Cable (6pin/4pin M/M) 15-ft.

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/F007-015-FRONT-L.jpg

 
  • Premium quadruple-shielded cables with tinned copper braid and aluminum mylar foil on each twisted pair as well as on the cable as a whole
  • Gold plated connectors provide superior conductivity
$1099

326365

$1199

12-120-772

$626

TRPA03L

$1108

B00005V51C

$1499

00737947

$999

884292

$999

884292

$695

188511

$1099

F007-015


Overview

Tripp Lite's new Firewire series is a perfect compliment to your connectivity solutions. This 15Ft. IEEE-1394 Firewire cable has 6-pin male to 4-pin male connectors supports data transmission of 100~400Mbps and used most commonly to connect a PC device to an A/V device. Firewire cables have gold-plated connectors and gold-plated copper contacts for superior conductivity. Premium double-shielded cable with both a braid and a foil shield to virtually eliminate crosstalk and reduce EMI/RFI interference.

Features

  • All Tripp Lite Firewire (IEEE 1394) cabling includes superior foil shielding for reliable error-free data communications.
  • Firewire cable meets IEEE 1394 standards as set by the institute of electrical and electronic engineers.
  • Premium quadruple-shielded cables with tinned copper braid and aluminum
  • Mylar foil on each twisted pair as well as on the cable as a whole.
  • Gold plated connectors provide superior conductivity.
  • Supports data transmission of 100~400Mbps

System Requirements

  • Firewire 1394 device with a 6-Pin connector and a Firewire device with a 4-Pin connector

Package Includes

  • 15-ft. Firewire IEEE 1394 6Pin/4Pin with Gold Connectors
RoHS compliant

Specifications

INPUT
Cable Length (ft.) 15
PHYSICAL
Color Black
CONNECTIONS
Side A - Connector 1 6 PIN (MALE)
Side B - Connector 1 4 PIN (MALE)
CERTIFICATIONS
Certifications RoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

Accessories

No accessories are available for this model.

Similar Products


Support for F007-015
Do you own a
F007-015?

Get support for your product all in one place!


Clear List