Part Number: P606-015
This Model has been retired and replaced by P606-010. More information for the P606-015 is available on the model support page
Overview
Tripp Lite's 15-ft. A-B parallel printer cable connects computers with a DB25 female parallel port to parallel printers with a Centronics 36 female parallel port. Built to the IEEE 1284 standard to provide superior conductivity and support high-speed bi-directional printing. The cable features nickel plated DB25 male/Cent36 male connectors and gold plated copper contacts for superior conductivity. It is manufactured from superior molded cable with integral strain relief and double shielding for maximum EMI/RFI protection. It contains low-capacitance, impedance matched, twisted-pair conductors that protect against cross-talk and other transmission problems.
Features
- Built to the IEEE 1284 standard to provide superior conductivity and support high-speed bi-directional printing
- Length: 15-ft. Connectors: DB25 male/Cent36 male
- Nickel plated connectors and gold plated copper contacts offer superior conductivity
- Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection
- Low-capacitance impedance matched twisted-pair conductors protect against cross-talk and other transmission problems
- Bi-directional communication allows your printer to broadcast printer error messages back to network computers
- Molded ends with easy-grip textured overmold
System Requirements
- Computers with a DB25 Female parallel port
- Parallel printers with a Centronics 36 Female parallel port with high-speed Bi-Directional communication (although not essential).
Package Includes
- 15-ft. AB Parallel Printer Cable DB25M to Cen36M
Specifications
OVERVIEW
UPC Code | 037332013569 |
Technology | Parallel |
CONNECTIONS
Side A - Connector 1 | DB25 (MALE) |
Side B - Connector 1 | CENTRONICS 36 (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 15 |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 0.50 |
Shipping Weight (lbs.) | 0.94 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images