Part Number: P920-006
This Model has been retired and has not been replaced. More information for the P920-006 is available on the model support page
Overview
Your power problems are solved with this 6-inch internal power splitter from Tripp Lite. This 2-drive cable turns one power supply internal drive lead into two thereby providing an additional power source for one more internal component. Perfect for the user with multiple applications.
Specifications
OVERVIEW
UPC Code | 037332013699 |
Technology | Ribbon/Internal |
CONNECTIONS
Side A - Connector 1 | LP4 (MALE) |
Side B - Connector 1 | (2) LP4 (FEMALE) |
PHYSICAL
Color | Black; Red; Yellow |
Cable Length (ft.) | 6 |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 0.10 x 0.40 x 6.50 |
Shipping Weight (lbs.) | 0.05 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images