Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

SmartOnline 80kVA Modular 3-Phase UPS System, On-line Double-Conversion International UPS (expandable to 120kVA)

Model Number: SU80KX2


  • 80kVA / 80,000VA / 64,000W on-line double-conversion 3 phase UPS
  • 3 phase 220/380V, 230/400V, 240/415V 4-wire + ground wye input & output
  • Scalable design grows as your datacenter grows
  • Modular N+1 redundant architecture helps assure 100% availability
  • Parallel up to 4 UPS systems for redundancy or increased capacity
  • IGBT & DSP technology produce <4% input harmonic distiortion (THDi)
  • Hot swappable power modules, Expandable runtime
  • 2-year limited warranty

Overview

Tripp Lite SU80KX2 80kVA SmartOnline Modular 3-Phase Intelligent, True On-Line Double-Conversion UPS System provides 100% system availability with N+1 modular architecture and parallel capability. In N+1 configurations, SU80KX2 provides 4 self-contained, redundant 20kVA power modules that support hot-swappable maintenance as connected equipment remains powered. Two open slots for up to two additional 20kVA power modules offers increased capacity upgrades to 120kVA. In parallel applications, configured and installed by a Tripp Lite authorized technician, up to 4 SU80KX2 models can be connected to provide fail-safe redundancy (two 80kVA models supporting up to 80kVA total load) or increased capacity (two 80kVA models supporting up to 160kVA total load). Large capacity 80,000VA / 64,000W UPS continually converts incoming AC power into filtered DC and resynthesizes output into perfectly regulated continuous sine wave AC output with less than 3% THD. Zero transfer time assures compatibility with all equipment types. High input power factor, advanced IGBT inverter and Digital Signal Processor (DSP) technology produce less than 4% input total harmonic distortion (THDi). With low THDi, generators run cooler and last longer, allowing managers to save installation costs by installing a generator with a capacity equal to the equipment load (1:1 ratio). Up to 97% efficiency in optional economy mode reduces operating costs and BTU output. Hardwire input and output connections support a variety of permanent or PDU power connections. Frequency is 50 or 60 Hz (auto-selectable). SU80KX2 power modules are housed in a single small-footprint tower compartment. Battery runtime can be extended with additional stand-alone hardwired external battery modules. A manual bypass breaker and an automatic bypass function ensure 100% availability of connected equipment by safely passing through AC power if the UPS requires maintenance.

Features

  • True On-Line Double-Conversion 80kVA / 80,000VA / 64kW / 64,000 watt SmartOnline Modular 3-Phase Intelligent UPS provides 100% system availability
  • Scalable, modular N+1 configurations support hot-swap replacement of any of the four self-contained 20kVA power modules while connected equipment remains powered
  • Two open slots accommodate up to two additional 20kVA power modules for increased capacity up to 120kVA
  • Parallel applications enable the connection of 2, 3 or 4 SU80KX2 models in parallel to enable advanced configurations for fail-safe redundancy, increased capacity and combinations of the two (all parallel installations must be performed by a Tripp Lite authorized technician)
  • Full-time sine wave output with less than 3% output THD
  • High input power factor, advanced IGBT inverter technology and Digital Signal Processor (DSP) technology produce low input THD (THDi)
  • Less than 4% input THD (THDi) reduces installation costs by allowing 1:1 generator sizing
  • Extremely efficient operation (up to 97%) saves energy and reduces BTU output
  • Maintains continuous operation with zero transfer time through blackouts, voltage fluctuations and surges
  • Removes harmonic distortion, electrical impulses, frequency variations and other hard-to-solve power problems
  • Wide input voltage correction range: 173-300V / 276-477V AC
  • Precision +/-1% output voltage regulation
  • 4 available battery modules (BP480V400) are housed in a separate, stand-alone hardwired external battery compartment (Battery modules sold separately)
  • Front panel combination LCD/LED display includes a real-time event log screen with up to 500 events listed
  • Dynamic battery management screen optimizes battery function to lengthen service life and allow cold restart of the UPS
  • Serial port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
  • Emergency Power Off button turns UPS output OFF and disables Bypass output
  • Built-in Emergency Power Off (EPO) dry-contact interface supports remote emergency shutdown in large facilities

Package Includes

  • SU80KX2 UPS System
  • Parallel communication cable
  • Instruction manual
  • Warranty information
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332177865
UPS TypeOn-Line
OUTPUT
Output Volt Amp Capacity (VA)80000
Output kVA Capacity (kVA)80
Output Watt Capacity (Watts)64000
Output kW Capacity (kW)64
Power Factor  0.8
Crest Factor  3:1
Nominal Voltage DetailsLess than 3% output THD
Frequency Compatibility50 / 60 Hz
Output Voltage Regulation (Line Mode)+/- 1%
Output Voltage Regulation (Battery Mode)+/- 1%
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Output Capacity DetailsTwo open power module slots enable installation of up to two additional 20kVA power modules for increased capacity to 120kVA (authorized technician required)
Nominal Output Voltage(s) Supported220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
Output ReceptaclesHardwire
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)103A (220/380), 99A (230/400), 95A (240/415)
Nominal Input Voltage(s) Supported220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
Nominal Input Voltage Description3-Phase Wye, 4 wire (L1, L2, L3, N, G); Less than 4% input harmonic distortion (THDi)
UPS Input Connection TypeHardwire
Input Phase3-Phase
BATTERY
Expandable Battery RuntimeBattery set sold separate
External Battery Pack Compatibility  BP480V200; BP480V300; BP480V400; BP480V500 
Expandable Runtime DescriptionExternal battery pack wiring is contractor supplied
DC System Voltage (VDC)+/- 240VDC
Battery Replacement DescriptionHot-swappable, replaceable batteries
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  Maintains continuous operation without using battery power during overvoltages to 276-477 (3-phase, 4-wire, wye), reducing output within 1% of nominal
Undervoltage Correction  Maintains continuous operation without using battery power during brownout/undervoltage conditions to 173-300 (3-phase, 4-wire, wye)
USER INTERFACE, ALERTS & CONTROLS
SwitchesON button turns UPS inverter on. OFF button turns UPS inverter off. LCD Display Control Buttons browse through and select items displayed on LCD screen. EPO (Emergency Power Off) button turns UPS output off and disables Bypass output
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAlarms signal a variety of operational conditions: low-battery, overload, shutdown, bypass and more
LED Indicators4-LED Display: Displays normal AC input, on battery power, bypass input and fault conditions
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  5960
AC Suppression Response Time  Instantaneous
PHYSICAL
Cooling MethodFans
Installation Form Factors Supported with Included AccessoriesTower
Primary Form FactorTower
Primary UPS Depth (mm)975
Primary UPS Height (mm)1,697
Primary UPS Width (mm)521
Shipping Dimensions (hwd / in.)76.10 x 28.50 x 48.20
Shipping Weight (lbs.)514.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)66.8 x 20.5 x 38.4
UPS Power Module Weight (kg)318.88
UPS Power Module Weight (lbs.)703
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  14000
AC Economy Mode BTU / Hr. (Full Load)6754
Battery Mode BTU / Hr. (Full Load)  16451
COMMUNICATIONS
Communications InterfaceDB9 Serial; Slot for SNMP/Web interface
Network Management CardsSNMPWEBCARD; TLNETCARD; WEBCARDLX; MODBUSCARD; RELAYIOCARD 
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableDB9 cabling included
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)Maintains continuous operation without using battery power during brownout/undervoltage conditions to 173-300V AC (3-phase, 4-wire, wye). Below this point, output is maintained utilizing reserve battery power
High Voltage Transfer to Battery Power (Setpoint)Maintains continuous operation without using battery power during overvoltages to 276-477V AC (3-phase, 4-wire, wye), reducing output within 1% of nominal. Above this point, output is maintained utilizing reserve battery power
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesAutomatic inverter bypass; Hot swappable batteries
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Schedulable daily hours of economy mode operation
CERTIFICATIONS
UPS CertificationsCE
WARRANTY
Product Warranty Period (International)2-year limited warranty

Accessories

UPS Battery Packs
  Model Number Description
BP480V200 | UPS Battery Packs BP480V200 External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V200)
BP480V300 | UPS Battery Packs BP480V300 External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V300)
BP480V400 | UPS Battery Packs BP480V400 External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V400)
BP480V500 | UPS Battery Packs BP480V500 External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V500)
UPS Accessories
  Model Number Description
SU80KMBPKX | UPS Accessories SU80KMBPKX 3 Breaker Maintenance Bypass Panel for S3M80KX, SU80KX and SU80KTV
SUPC2MBP80KX | UPS Accessories SUPC2MBP80KX 3-Breaker Parallel Tie Cabinet with Maintenance Bypass Switch (for SU80KX 3-Phase UPS)
SU20KSPM | UPS Accessories SU20KSPM Hot swappable 20kVA replacement power supply for select Tripp Lite 3-Phase UPS Systems
Management Hardware
  Model Number Description
MODBUSCARD | Management Hardware MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
RELAYIOCARD | Management Hardware RELAYIOCARD Programmable Relay I/O Card
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
TLNETCARD | Management Hardware TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.