Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

Let's Get Started!

Promotion Terms and Conditions
No purchase necessary to enter. Limit one entry per household. Multiple entries not accepted. All federal, state and local taxes associated with the receipt or use of any prize are the sole responsibility of the winner. Void where prohibited or otherwise restricted by law. Winners are randomly selected on monthly basis, will be notified via email and have two weeks to respond in order to claim prize. If prize is not claimed within two weeks, another winner will be randomly selected.

Protecting Your Privacy
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.