Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Runtimes for S3M160KXD

Estimated Runtime with Included Batteries

Total Load (Watts):
Estimated Runtime:

Extended Runtimes with Optional Battery Packs

Battery Pack Qty. Est. Runtime (HH:MM)
BP480V40 1 1:03
BP480V200 1 1:33
BP480V65 1 1:54
BP480V300 1 2:22
BP480V40 2 2:27
BP480V100 1 3:11
BP480V200 2 3:33
BP480V40 3 3:56
BP480V65 2 4:18
BP480V300 2 5:17
BP480V40 4 5:26
BP480V200 3 5:38
BP480V65 3 6:46
BP480V40 5 6:58
BP480V100 2 6:58
BP480V200 4 7:43
BP480V300 3 8:15
BP480V40 6 8:29
BP480V65 4 9:14
BP480V200 5 9:49
BP480V40 7 10:00
BP480V100 3 10:45
BP480V300 4 11:13
BP480V40 8 11:31
BP480V65 5 11:42
BP480V200 6 11:53
BP480V40 9 13:01
BP480V200 7 13:57
BP480V65 6 14:09
BP480V300 5 14:09
BP480V40 10 14:31
BP480V100 4 14:31
BP480V40 11 16:00
BP480V200 8 16:00
BP480V65 7 16:34
BP480V300 6 17:03
BP480V40 12 17:29
BP480V200 9 18:03
BP480V100 5 18:14
BP480V65 8 18:58
BP480V300 7 19:55
BP480V200 10 20:04
BP480V65 9 21:20
BP480V100 6 21:53
BP480V200 11 22:04
BP480V300 8 22:45
BP480V65 10 23:41
BP480V200 12 24:03
BP480V100 7 25:29
BP480V300 9 25:33
BP480V65 11 26:01
BP480V65 12 28:19
BP480V300 10 28:19
BP480V100 8 29:01
BP480V300 11 31:02
BP480V100 9 32:30
BP480V300 12 33:44
BP480V100 10 35:55
BP480V100 11 39:17
BP480V100 12 42:36

Make sure that the UPS can handle the total electrical load of the equipment that you want to connect to it. You can use our Load Calculator to determine your total load, and then choose a UPS with an Output Watt Capacity 20-25% higher than that total.

My Equipment List
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.