Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB Panel Mount

Jacks

loading gif

Need Help Finding USB Panel Mount Jacks?

Tripp Lite USB Panel Mount Jacks snap into a wall plate or panel cutout to connect USB-A cables and complete an in-wall run or an installation in a motherboard, podium or kiosk.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.