Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA 0DT60002

PS/2 to USB Converter

More Info
Check Prices
OVERVIEW
Accessory Type
Serial Adapter
Technology
PS/2
Accessory Class
KVM Switch Accessories
INPUT
Product Length (in.)
11.4
 
 
CONNECTIONS
Side A - Connector 1
(2) MINI DIN-6 (MALE)
Side B - Connector 1
(2) USB A (FEMALE)
Connector Plating
Nickel
Contact Plating
Nickel
 
 
 
PHYSICAL
Color
Black
Material of Construction
ABS
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.5mm
Unit Packaging Type
Polybag
 
ENVIRONMENTAL
Operating Temperature Range
41° to 104°F (5° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 1.1 (up to 12 Mbps)
IP68 Rated
No
IP20 Rated
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
B078-101-USB-1

NetCommander USB Server Interface Unit (SIU) - Single

More Info
Check Prices
OVERVIEW
Accessory Type
Server Interface Unit
Technology
Cat5/5e; VGA/SVGA
Accessory Class
KVM Switch Accessories
INPUT
 
Bus Powered
Yes
Product Length (ft.)
1.3
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side B - Connector 1
RJ45 (FEMALE)
 
 
Side A - Connector 2
USB A (MALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
VGA
PHYSICAL
Color
Gray
Material of Construction
ABS
 
 
 
Unit Weight (lbs.)
0.18
ENVIRONMENTAL
 
 
 
FEATURES & SPECIFICATIONS
 
IP68 Rated
No
IP20 Rated
No
Driver Required
No
Recommended Category Cable
N105 - SERIES CAT5E SHIELDED CABLES
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
Product Certifications
EN 55022; EN 55024
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
GREEN (RECEIVING POWER); ORANGE (SELECTED AS ACTIVE PORT)
B078-101-USB-8

NetCommander USB Server Interface Unit (SIU) - 8-Pack

More Info
Check Prices
OVERVIEW
Accessory Type
Server Interface Unit
Technology
Cat5/5e; VGA/SVGA
Accessory Class
KVM Switch Accessories
INPUT
 
Bus Powered
Yes
Product Length (ft.)
1.3
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side B - Connector 1
RJ45 (FEMALE)
 
 
Side A - Connector 2
USB A (MALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
VGA
PHYSICAL
Color
Gray
Material of Construction
ABS
 
 
Unit Packaging Type
Box
Unit Weight (lbs.)
0.18
ENVIRONMENTAL
 
 
 
FEATURES & SPECIFICATIONS
 
IP68 Rated
No
IP20 Rated
No
Driver Required
No
Recommended Category Cable
N105 - SERIES CAT5E SHIELDED CABLES
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
Product Certifications
EN 55022; EN 55024
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
GREEN (RECEIVING POWER); ORANGE (SELECTED AS ACTIVE PORT)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.