Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


744-A3122

Eaton Internal Replacement Battery Cartridge (RBC) for Select 3kVA Line-Interactive & Online UPS Systems

More Info
Check Prices
INPUT
Input Phase
Single-Phase
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Battery Replacement Description
Hot-swappable, user replaceable batteries. Re-use existing wiring harness.
Hot Swap Battery
Yes
 
 
 
PHYSICAL
Unit Dimensions (hwd / in.)
2.640 x 8.270 x 18.310
Unit Weight (lbs.)
34.8
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
 
APPLICATIONS
Used With
5PX3000RTG2, 5PX3000RTNG2, 5PX3000HRTG2, 5PX3000HRTNG2, 9PX3000RT, 9PX3000RTN, 9PX3000GRT, 9PX3000GLRT, SMART3000RM2U (2023 redesign), SMART3000RM2U (2023 redesign), SMART3000RMXL2U (2023 redesign), SU3000RTXLCD2U (2023 redesign), SU3000RTXLCD2UN (2023 redesign), SUINT3000LCD2U (2024 redesign)
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
FCC (USA); CE (Europe)
WARRANTY & SUPPORT
 
 
 
 
RBC58-2U

2U UPS Replacement 48VDC Battery Cartridge (2 Sets of 4) for Select UPS systems

More Info
Check Prices
INPUT
 
BATTERY
 
 
 
DC System Voltage (VDC)
48
Included Battery Set
Contains (8) 12V 5AH sealed lead acid batteries
Typical Battery Lifespan
3 to 5 years, depending on UPS operating conditions
PHYSICAL
Unit Dimensions (hwd / in.)
2.950 x 8.900 x 14.490
Unit Weight (lbs.)
30.4
Rack Height
2U
Minimum Required Rack Depth (inches)
18
ENVIRONMENTAL
 
Relative Humidity
0-95% non-condensing
APPLICATIONS
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
18-month limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.