Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


103007018-5591

Eaton 2-Post Rack-Mount Installation Kit for Select 2U 5PX G2 and Tripp Lite Series SmartPro UPS Systems

More Info
How to Order
OVERVIEW
Accessory Type
Rackmount Kit
Accessory Class
UPS Accessories
 
PHYSICAL
Unit Dimensions (hwd / in.)
1.750 x 29.000 x 3.000
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
INPUT
 
 
 
 
 
OUTPUT
 
 
 
 
 
 
 
 
 
 
 
BATTERY
 
 
SURGE / NOISE SUPPRESSION
 
ENVIRONMENTAL
 
 
APPLICATIONS
 
WARRANTY & SUPPORT
 
TAA 9PXMSPPM

Eaton 9PXM 4000VA 3600W Split-Phase Power Module - 110/120V, 120/208V, 120/240V, 127/220V, Hardwired Input/Output, TAA

More Info
How to Order
OVERVIEW
Accessory Type
Power Module
Accessory Class
UPS Accessories
UPS Type
On-Line
PHYSICAL
Unit Dimensions (hwd / in.)
6.000 x 8.500 x 23.000
Primary Form Factor
Rackmount
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
UPS Power Module Weight (kg)
10.21
UPS Power Module Weight (lbs.)
22.5
Unit Weight (lbs.)
26.500
 
STANDARDS & COMPLIANCE
Product Compliance
FCC (USA); RoHS; Trade Agreements Act (TAA)
Product Certifications
IEC 61000; UL Listed; cUL Listed
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
110V AC; 120V AC; 127V AC; 208V AC; 220V AC; 240V AC
UPS Input Connection Type
Hardwire
 
 
OUTPUT
Output Capacity (VA)
4000
Output Capacity (kVA)
4
Output Capacity (Watts)
3600
Output Capacity (kW)
3.6
Power Factor
0.9
Frequency Compatibility
Supports 50 to 60 Hz and 60 to 50 Hz conversion
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
110V; 120V; 127V; 208V; 220V; 240V
Output Receptacles
Hardwire
Individually Controllable Load Banks
No
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
 
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
5-95% non-condensing
APPLICATIONS
UPS Applications
Large Network; Mission Critical Applications
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
9PXPPDM1

Eaton 9PX PowerPass Distribution Module for 5kVA to 6kVA 9PX UPS Systems, L6-30P Input, 3U Rack/Tower

More Info
How to Order
OVERVIEW
Accessory Type
Power Module
Accessory Class
UPS Accessories
 
PHYSICAL
Unit Dimensions (hwd / in.)
5.100 x 17.300 x 25.400
Primary Form Factor
Rackmount; Tower
 
 
 
 
Rack Height
3U
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); ENERGY STAR Qualified; RoHS
Product Certifications
NOM (Mexico); cUL Listed
INPUT
Input Phase
Single-Phase
 
UPS Input Connection Type
L6-30P
UPS Input Cord Length (ft.)
6
Input Plug Type
NEMA L6-30P
OUTPUT
 
 
 
 
 
 
 
 
 
 
Individually Controllable Load Banks
No
BATTERY
 
Expandable Runtime
No
SURGE / NOISE SUPPRESSION
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
APPLICATIONS
 
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
9PXPPDM2

Eaton 9PX PowerPass Distribution Module for 5kVA to 6kVA 9PX UPS Systems, Hardwire Input, 3U Rack/Tower

More Info
How to Order
OVERVIEW
Accessory Type
Power Module
Accessory Class
UPS Accessories
 
PHYSICAL
Unit Dimensions (hwd / in.)
5.100 x 17.300 x 25.400
Primary Form Factor
Rackmount; Tower
 
 
 
 
Rack Height
3U
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); ENERGY STAR Qualified; RoHS
Product Certifications
cUL Listed; NOM (Mexico)
INPUT
Input Phase
Single-Phase
 
UPS Input Connection Type
Hardwire
 
Input Plug Type
Hard-wire
OUTPUT
 
 
 
 
 
 
 
 
 
 
Individually Controllable Load Banks
No
BATTERY
 
Expandable Runtime
No
SURGE / NOISE SUPPRESSION
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
APPLICATIONS
 
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.