Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


103007018-5591

Eaton 2-Post Rack-Mount Installation Kit for Select 2U 5PX G2 and Tripp Lite Series SmartPro UPS Systems

More Info
How to Order
OVERVIEW
Accessory Type
Rackmount Kit
Accessory Class
UPS Accessories
PHYSICAL
Unit Dimensions (hwd / in.)
1.750 x 29.000 x 3.000
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
INPUT
 
 
 
OUTPUT
 
BATTERY
 
ENVIRONMENTAL
 
 
WARRANTY & SUPPORT
 
 
9PXTFMR11

Eaton 9PX 10kVA 120V Stepdown Transformer - 8 NEMA 5-20R, 2 L14-30R Outlets, 50/60 Hz, Hardwire Input, 3U Rack/Tower

More Info
How to Order
OVERVIEW
Accessory Type
Isolation Transformer
Accessory Class
UPS Accessories
PHYSICAL
Unit Dimensions (hwd / in.)
23.430 x 12.720 x 38.460
Primary Form Factor
Rackmount; Tower
Rack Height
3U
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); ENERGY STAR Qualified; RoHS
Product Certifications
cUL Listed; NOM (Mexico)
INPUT
Input Phase
Single-Phase
UPS Input Connection Type
Hardwire
Plug Type
Hard-wire
OUTPUT
Individually Controllable Load Banks
No
BATTERY
Expandable Runtime
No
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-11000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

ON-SITE 24X7, NEXT DAY RESPONSE (US ONLY)

  • 2 YEAR UPGRADE: WUN72XXX-11000UC
  • On-site expedited parts and labor coverage for first 2 years
  • Parts, electronics and UPS batteries coverage
  • Eaton on-site labor coverage
  • 24x7 coverage, next day response
  • Next day shipping
  • Technical support

3 YEAR FLEX PLAN: FLN73XXX-11000UC

  • On-site parts and labor coverage for years 3 to 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next day repsonse
  • Next day shipping
  • Technical support

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.