Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


A230001KP

BNC All-in-One Keystone/Panel Mount Coupler (F/F), 75 Ohms

More Info
Check Prices
White
 
BNC (FEMALE)
BNC (FEMALE)
RG59/RG6
Lifetime limited warranty
 
 
 
 
P162001KPABK

High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft.

More Info
Check Prices
Black
 
HDMI (MALE)
HDMI (FEMALE)
HDMI
Lifetime limited warranty
1
12
30.48
RoHS compliant
P164000KPBK

HDMI All-in-One Keystone/Panel Mount Coupler (F/F), Black

More Info
Check Prices
Black
0.58 x 0.64 x 1.14
HDMI (FEMALE)
HDMI (FEMALE)
HDMI
Lifetime limited warranty
 
 
 
 
P164000KPABK

HDMI All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black

More Info
Check Prices
Black
 
HDMI (FEMALE)
HDMI (FEMALE)
HDMI
Lifetime limited warranty
 
 
 
 
P164001KPABK

High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, 1 ft.

More Info
Check Prices
Black
 
HDMI (FEMALE)
HDMI (FEMALE)
HDMI
Lifetime limited warranty
1
12
30.48
RoHS compliant
P169000KPABK

Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Angled Adapter (F/F), Black

More Info
Check Prices
Black
 
DISPLAYPORT (FEMALE)
MINI DISPLAYPORT (FEMALE)
DisplayPort
Lifetime limited warranty
 
 
 
RoHS compliant
P169001KPABK

Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Adapter Cable (F/F), Angled Connector, 1 ft.

More Info
Check Prices
Black
 
DISPLAYPORT (FEMALE)
MINI DISPLAYPORT (FEMALE)
DisplayPort
Lifetime limited warranty
1
12
30.48
RoHS compliant
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.