Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B020-U08-19-IP

NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD and IP Remote Access

More Info
Check Prices
OVERVIEW
Max CPU
8
Technology
PS/2; VGA/SVGA
 
VIDEO
Number of Monitors Supported
1
Max Supported Video Resolution
1280 x 1024 @75HZ, DDC2B and 1920 x 1080 @ 60 Hz (remote console).
Max Number of Ports (Entire Chain)
64
Extended Mode
No
Mirror Mode
No
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1A
AC Power Adapter Cord Length (ft.)
6
AC Power Adapter Cord Length (m)
1.8
Maximum Input Amps
1
Voltage Compatibility (VAC)
100; 110; 120; 125; 220; 230; 240
Input Cord Details
C13 to 5-15P
Input Current
120V (0.8A) / 230V (0.4A)
 
 
 
 
 
 
CONNECTIONS
Number of Ports
8
Computer/Server Ports
SPHD-18 (VGA, PS/2, USB)
Daisy-Chain Port
Yes
Firmware Upgrade Port
Yes
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(8) HD18 (FEMALE)
Side B - Connector 1
(1) HD18 (MALE)
Side B - Connector 2
(1) DB25 (MALE)
Side B - Connector 3
(1) RJ11 (FEMALE)
Side B - Connector 4
(1) RJ45 (FEMALE)
Side B - Connector 5
(2) USB A (FEMALE)
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
Console Keyboard and Mouse Interface
PS/2
Console Monitor Interface
VGA
 
 
 
PHYSICAL
Color
Black
Material of Construction
Metal; Plastic
LCD Monitor (in.)
19
Rackmountable
No
Unit Dimensions (hwd / in.)
1.750 x 17.000 x 27.000
Unit Weight (lbs.)
31
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 122°F (0° to 50°C)
 
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD, Remote Toolbar
IP Remote Access
Yes
Network Compatibility
1000 Mbps
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
Autoscan Duration
1 - 255 seconds
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
EN 60950-1; CAN/CSA C22.2; UL 60950-1
Product Compliance
RoHS; CE (Europe); FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
POWER
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PORT EXPANSION
 
AUDIO
 
BUILT-IN CONSOLE
 
REMOTE ACCESS
 
TAA B020-U16-19-IP

NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD

More Info
Check Prices
OVERVIEW
Max CPU
16
Technology
PS/2; VGA/SVGA
 
VIDEO
Number of Monitors Supported
1
Max Supported Video Resolution
Up to 1280 x 1024 (@75 Hz) at the built-in 19-inch monitor and up to 1600 x 1200 (@ 60 Hz) at the remote console.
Max Number of Ports (Entire Chain)
128
Extended Mode
No
Mirror Mode
No
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1A
AC Power Adapter Cord Length (ft.)
6
AC Power Adapter Cord Length (m)
1.8
Maximum Input Amps
1
 
 
Input Current
120V (0.8A) / 230V (0.4A)
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Recommended Electrical Service
100-250V
Input Frequency
50/60Hz
 
 
 
CONNECTIONS
Number of Ports
16
Computer/Server Ports
SPHD-18 (VGA, PS/2, USB)
Daisy-Chain Port
Yes
Firmware Upgrade Port
Yes
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(16) HD18 (FEMALE)
Side B - Connector 1
(1) HD18 (MALE)
Side B - Connector 2
(1) DB25 (MALE)
Side B - Connector 3
(2) RJ45 (FEMALE)
Side B - Connector 4
(2) USB A (FEMALE)
Side B - Connector 5
(1) RJ11 (FEMALE)
 
 
 
 
 
 
 
PHYSICAL
Color
Black
Material of Construction
Metal; Plastic
LCD Monitor (in.)
19
Rackmountable
No
Unit Dimensions (hwd / in.)
1.730 x 17.000 x 27.100
Unit Weight (lbs.)
31
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 122°F (0° to 50°C)
BTUs
30.8 BTUs at 120Vac/ 31.8 BTUs at 220Vac
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD, Remote Toolbar
IP Remote Access
Yes
Network Compatibility
1000 Mbps
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
Autoscan Duration
1 - 255 seconds
USB Specification
USB 2.0 (up to 480 Mbps)
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
EN 60950-1; CAN/CSA C22.2; UL 60950-1
Product Compliance
RoHS; CE (Europe); FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
POWER
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PORT EXPANSION
 
AUDIO
 
BUILT-IN CONSOLE
 
REMOTE ACCESS
 
TAA B020-U16-19-K

NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables

More Info
Check Prices
OVERVIEW
Max CPU
16
Technology
PS/2; VGA/SVGA
Console
Yes
VIDEO
Number of Monitors Supported
1
Max Supported Video Resolution
1280 x 1024 @60Hz at the built-in 19-inch monitor and up to 2048 x 1536 @60Hz (external)
Max Number of Ports (Entire Chain)
128
Extended Mode
No
Mirror Mode
No
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1A
AC Power Adapter Cord Length (ft.)
6
AC Power Adapter Cord Length (m)
1.8
 
 
 
Input Current
120V (1.2A) / 230V (0.7A)
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 120V AC; 127V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
 
Input Frequency
50/60Hz
 
 
 
CONNECTIONS
Number of Ports
16
Computer/Server Ports
SPHD-18 (VGA, PS/2, USB)
Daisy-Chain Port
Yes
Firmware Upgrade Port
Yes
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(16) HD18 (FEMALE)
Side B - Connector 1
HD18 (MALE)
Side B - Connector 2
(1) DB25 (MALE)
Side B - Connector 3
(2) USB A (FEMALE)
Side B - Connector 4
(1) RJ11 (FEMALE)
 
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
Console Keyboard and Mouse Interface
PS/2
Console Monitor Interface
VGA
 
 
 
PHYSICAL
Color
Black
Material of Construction
Metal; Plastic
LCD Monitor (in.)
19
Rackmountable
No
Unit Dimensions (hwd / in.)
1.750 x 19.000 x 27.000
Unit Weight (lbs.)
31.3
Cable Jacket Color
Black
Included Mounting Accessories
Yes
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 122°F (0° to 50°C)
BTUs
26.9 BTUs at 120Vac /27.9 BTUs at 220Vac
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD
IP Remote Access
No
 
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
Autoscan Duration
1-255 Seconds
USB Specification
USB 2.0 (up to 480 Mbps)
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
EN 60950-1; CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); cUL Listed; UL 60950-1; UL Listed
Product Compliance
FCC Part 15 Class A (USA); RoHS; Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
POWER
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PORT EXPANSION
 
AUDIO
 
BUILT-IN CONSOLE
 
REMOTE ACCESS
 
TAA B022-U08-IP

NetDirector 8-Port 1U Rack-Mount IP KVM Switch

More Info
Check Prices
OVERVIEW
Max CPU
8
Technology
PS/2; VGA/SVGA
 
VIDEO
Number of Monitors Supported
1
Max Supported Video Resolution
Up to 2048 x 1536, DDC2B are supported at the local console. Video resolutions up to 1600 x 1200 @ 60Hz, 24-bit color depth are supported at the remote console.
Max Number of Ports (Entire Chain)
64
Extended Mode
No
Mirror Mode
No
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
 
Voltage Compatibility (VAC)
110-240
 
Input Current
100-240V (0.5A)
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 120V AC; 127V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
 
Input Frequency
50/60Hz
AC Power Adapter Output Specs (V / A)
5.3V / 2.4A
 
 
CONNECTIONS
Number of Ports
8
Computer/Server Ports
SPHD-18 (VGA, PS/2, USB)
Daisy-Chain Port
Yes
Firmware Upgrade Port
Yes
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(8) HD18 (FEMALE)
Side B - Connector 1
(1) HD18 (FEMALE)
Side B - Connector 2
(1) DB25 (MALE)
Side B - Connector 3
(1) RJ45 (FEMALE)
Side B - Connector 4
(1) RJ11 (FEMALE)
Side B - Connector 5
(1) USB A (FEMALE)
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
HD15; VGA
Console Keyboard and Mouse Interface
PS/2; USB
Console Monitor Interface
VGA
 
 
 
PHYSICAL
Color
Black
Material of Construction
Metal
 
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.750 x 17.000 x 6.000
Unit Weight (lbs.)
6.1
 
 
Housing Color
Black
Unit Packaging Type
Box
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 122°F (0° to 50°C)
BTUs
DC5.3V 7.67W / 55BTU
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD, Remote Toolbar
IP Remote Access
Yes
Network Compatibility
480 Mbps
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
Autoscan Duration
1-255 Seconds
USB Specification
USB 2.0 (up to 480 Mbps)
On-Screen Display (OSD)
Yes
Port Selection
Hotkey; OSD; Pushbutton
Driver Required
Yes
Authentication Supported
LDAP; LDAPS; RADIUS
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
RoHS; CE (Europe); FCC (USA); Trade Agreements Act (TAA)
External Power Supply Certifications
FCC; PSE; UL; cUL
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
Power Source Type
AC Adapter
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x8) ONLINE (ORANGE), (x8) SELECTED (GREEN), POWER (BLUE), STATION ID, 10MBPS / 100MBPS (ORANGE / GREEN), REMOTE ACCESS (GREEN)
PORT EXPANSION
Daisy-chainable or Cascadable
Daisychainable
AUDIO
 
BUILT-IN CONSOLE
 
REMOTE ACCESS
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.