B070-008-19
NetCommander 8-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD
OVERVIEW
Console:
Yes
Max CPU:
128
Technology:
Cat5/5e; PS/2; USB; VGA/SVGA
VIDEO
Max Supported Video Resolution:
1366 x 768 @60Hz
Max. Distance (Between any 2 Units):
100 ft (30.5m)
Max Number of Ports (Entire Chain):
128
INPUT
Voltage Compatibility (VAC):
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency:
50/60Hz
Input Current:
120V (1.4A) / 230V (0.8A)
Power Input Receptacle:
IEC-320-C14
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
Green (CAPS LOCK, SCROLL LOCK, NUM LOCK)
PHYSICAL
Color:
Black
LCD Monitor (in.):
19
Material of Construction:
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
Rackmountable:
Yes
Unit Dimensions (hwd / in.):
1.7 x 17.7 x 28.4
Unit Packaging Type:
Box
Unit Weight (lbs.):
31.00
ENVIRONMENTAL
Storage Temperature Range:
-40 to 158 F (-40 to 70 C)
Relative Humidity:
0% to 80% RH, Non-Condensing
Operating Temperature:
32 to 104 F (0 to 40 C)
BTUs:
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr
Power Consumption (Watts):
30
Power Consumption Detail:
(Line Mode) 30W / (Standby Mode) 5W
COMMUNICATIONS
IP Remote Access:
No
CONNECTIONS
Ports:
8
PC/Server Connections:
PS/2; USB; VGA
Side A - Connector 1:
(8) RJ45 (FEMALE)
Side B - Connector 1:
(2) HD15 (FEMALE)
Side B - Connector 2:
(4) MINI DIN-6 (FEMALE)
Side B - Connector 3:
(1) RJ11 (FEMALE)
Computer Keyboard and Mouse Interface:
PS/2; USB
Computer Monitor Interface:
VGA
FEATURES & SPECIFICATIONS
Autoscan (Y,N):
Y
Autoscan Duration:
Variable
Number of Users:
1
NIAP-Certified Secure:
No
On-Screen Display (OSD):
Yes
Port Selection:
Hotkey; OSD
Driver Required:
No
Cat5 KVM Switch:
Yes
Recommended Category Cable:
Cat5e/Cat6/Cat6a Cables
(ENG) Built-in Console
Console Screen Size (inches):
19
Console Screen Aspect Ratio:
16:9
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE:
Certifications:
Tested to UL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, IEC 60950-1, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
REMOTE ACCESS
B070-016-19
NetCommander 16-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD
OVERVIEW
Console:
Yes
Max CPU:
256
Technology:
Cat5/5e; PS/2; USB; VGA/SVGA
VIDEO
Max Supported Video Resolution:
1366 x 768 @ 60Hz
Max. Distance (Between any 2 Units):
100 ft (30.5m)
Max Number of Ports (Entire Chain):
256
INPUT
Voltage Compatibility (VAC):
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency:
50/60Hz
Input Current:
120V (1.4A) / 230V (0.8A)
Power Input Receptacle:
IEC-320-C14
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
Green (CAPS LOCK, SCROLL LOCK, NUM LOCK)
PHYSICAL
Color:
Black
LCD Monitor (in.):
19
Material of Construction:
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
Rackmountable:
Yes
Unit Dimensions (hwd / in.):
1.7 x 17.7 x 28.4
Unit Packaging Type:
Box
Unit Weight (lbs.):
31.00
ENVIRONMENTAL
Storage Temperature Range:
-40 to 158 F (-40 to 70 C)
Relative Humidity:
0% to 80% RH, Non-Condensing
Operating Temperature:
32 to 104 F (0 to 40 C)
BTUs:
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr
Power Consumption (Watts):
30
Power Consumption Detail:
(Line Mode) 30W / (Standby Mode) 5W
COMMUNICATIONS
IP Remote Access:
No
CONNECTIONS
Ports:
16
PC/Server Connections:
PS/2; USB; VGA
Side A - Connector 1:
(2) HD15 (FEMALE)
Side B - Connector 1:
(16) RJ45 (FEMALE)
Computer Keyboard and Mouse Interface:
PS/2; USB
Computer Monitor Interface:
VGA
Side A - Connector 2:
(4) MINI DIN-6 (FEMALE)
Side A - Connector 3:
RJ11 (FEMALE)
FEATURES & SPECIFICATIONS
Autoscan (Y,N):
Y
Autoscan Duration:
Variable
Number of Users:
1
NIAP-Certified Secure:
No
On-Screen Display (OSD):
Yes
Port Selection:
Hotkey; OSD
Driver Required:
No
Cat5 KVM Switch:
Yes
Recommended Category Cable:
Cat5e/6/6a Cables
(ENG) Built-in Console
Console Screen Size (inches):
19
Console Screen Aspect Ratio:
16:9
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE:
Certifications:
Tested to UL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, IEC 60950-1, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
REMOTE ACCESS
B070-016-19-IP
NetCommander 16-Port Cat5 KVM over IP Switch - 19 in. LCD, 1 Remote + 1 Local User, 1U Rack-Mount
OVERVIEW
Console:
Yes
Technology:
Cat5/5e; PS/2; Serial (RS232); USB; VGA/SVGA
VIDEO
Max Supported Video Resolution:
Console: 1366 x 768 @ 60Hz; Remote: 1920 x 1080 @ 60Hz
INPUT
Voltage Compatibility (VAC):
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency:
50/60Hz
Input Current:
120V (1.2A) / 230V (0.7A)
Power Input Receptacle:
IEC-320-C14
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
Green (CAPS LOCK, SCROLL LOCK, NUM LOCK)
PHYSICAL
Color:
Black
LCD Monitor (in.):
19
Material of Construction:
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
Rackmountable:
Yes
Unit Dimensions (hwd / in.):
1.7 x 17.4 x 28.4
Unit Packaging Type:
Box
Unit Weight (lbs.):
29.00
ENVIRONMENTAL
Storage Temperature Range:
-40 to 158 F (-40 to 70 C)
Relative Humidity:
0% to 80% RH, Non-Condensing
Operating Temperature:
32 to 104 F (0 to 40 C)
BTUs:
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr
Power Consumption (Watts):
30
Power Consumption Detail:
(Line Mode) 30W / (Standby Mode) 5W
COMMUNICATIONS
IP Remote Access:
Yes
Network Speed:
10/100 Mbps
CONNECTIONS
Ports:
16
PC/Server Connections:
PS/2; USB; VGA
Side A - Connector 1:
(4) RJ45 (FEMALE)
Side B - Connector 1:
(16) RJ45 (FEMALE)
Computer Keyboard and Mouse Interface:
PS/2; USB
Computer Monitor Interface:
VGA
Side A - Connector 2:
USB A (FEMALE)
FEATURES & SPECIFICATIONS
Autoscan (Y,N):
N
Number of Users:
2
NIAP-Certified Secure:
No
On-Screen Display (OSD):
Yes
Port Selection:
Hotkey; OSD; Remote Selector
Driver Required:
No
Cat5 KVM Switch:
Yes
Recommended Category Cable:
Cat5e/6/6a Cables
USB Specification:
USB 2.0 (up to 480 Mbps)
Authentication Supported:
RADIUS; LDAPS
(ENG) Built-in Console
Console Screen Size (inches):
19
Console Screen Aspect Ratio:
16:9
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE:
Certifications:
Tested to UL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, IEC 60950-1, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
1-year limited warranty
REMOTE ACCESS
Virtual Media Speed:
Up to 12 Mbps (using B078-101-USB2)
B072-008-1
NetCommander 8-Port Cat5 KVM Switch 1U Rack-Mount
OVERVIEW
Console:
No
Max CPU:
128
Technology:
Cat5/5e; PS/2; USB; VGA/SVGA
VIDEO
Max Supported Video Resolution:
1600 X 1200 @75 Hz
Max. Distance (Between any 2 Units):
100 ft (30.5m)
Max Number of Ports (Entire Chain):
128
INPUT
Voltage Compatibility (VAC):
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency:
50/60Hz
Input Current:
120V (0.7A) / 230V (0.3A)
Power Input Receptacle:
IEC-320-C14
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
Green(CPU ON, SELECTED)
PHYSICAL
Color:
Black
Material of Construction:
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
Rackmountable:
Yes
Unit Dimensions (hwd / in.):
1.7 x 4.8 x 16.8
Unit Packaging Type:
Box
Unit Weight (lbs.):
3.50
ENVIRONMENTAL
Storage Temperature Range:
-40 to 158 F (-40 to 70 C)
Relative Humidity:
0% to 80% RH, Non-Condensing
BTUs:
27.3 BTU/Hr
Power Consumption (Watts):
8
Operating Temperature Range:
32 to 104 F (0 to 40 C)
COMMUNICATIONS
IP Remote Access:
No
CONNECTIONS
Ports:
8
PC/Server Connections:
VGA; USB; PS/2
Side A - Connector 1:
(8) RJ45 (FEMALE)
Side B - Connector 1:
(1) HD15 (FEMALE)
Side B - Connector 2:
(2) MINI DIN-6 (FEMALE)
Computer Keyboard and Mouse Interface:
PS/2; USB
Computer Monitor Interface:
VGA
Side A - Connector 2:
(1) RJ11 (FEMALE)
Console Keyboard and Mouse Interface:
PS/2
Console Monitor Interface:
VGA
FEATURES & SPECIFICATIONS
Number of Users:
1
NIAP-Certified Secure:
No
On-Screen Display (OSD):
Yes
Port Selection:
Pushbutton; Hotkey; OSD
Driver Required:
No
Cat5 KVM Switch:
Yes
Recommended Category Cable:
Cat5e/6 Cables
(ENG) Built-in Console
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE:
Certifications:
Tested to UL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, IEC 60950-1, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
3-year limited warranty
REMOTE ACCESS
B072-016-1
NetCommander 16-Port Cat5 KVM Switch 1U Rack-Mount
OVERVIEW
Console:
No
Max CPU:
256
Technology:
Cat5/5e; PS/2; USB; VGA/SVGA
VIDEO
Max Supported Video Resolution:
1600 X 1200 @ 75 Hz
Max. Distance (Between any 2 Units):
100 ft (30.5m)
Max Number of Ports (Entire Chain):
256
INPUT
Voltage Compatibility (VAC):
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency:
50/60Hz
Input Current:
120V (0.7A) / 230V (0.3A)
Power Input Receptacle:
IEC-320-C14
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
Green(CPU ON, SELECTED)
PHYSICAL
Color:
Black
Material of Construction:
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
Rackmountable:
Yes
Unit Dimensions (hwd / in.):
1.7 x 4.8 x 16.8
Unit Packaging Type:
Box
Unit Weight (lbs.):
3.60
ENVIRONMENTAL
Storage Temperature Range:
-40 to 158 F (-40 to 70 C)
Relative Humidity:
0% to 80% RH, Non-Condensing
BTUs:
27.3 BTU/Hr
Power Consumption (Watts):
8
Operating Temperature Range:
32 to 104 F (0 to 40 C)
COMMUNICATIONS
IP Remote Access:
No
CONNECTIONS
Ports:
16
PC/Server Connections:
VGA; USB; PS/2
Side A - Connector 1:
HD15 (FEMALE)
Side B - Connector 1:
(16) RJ45 (FEMALE)
Computer Keyboard and Mouse Interface:
PS/2; USB
Computer Monitor Interface:
VGA
Side A - Connector 2:
(2) MINI DIN-6 (FEMALE)
Side A - Connector 3:
RJ11 (FEMALE)
Console Keyboard and Mouse Interface:
PS/2
Console Monitor Interface:
VGA
FEATURES & SPECIFICATIONS
Number of Users:
1
NIAP-Certified Secure:
No
On-Screen Display (OSD):
Yes
Port Selection:
Pushbutton; Hotkey; OSD
Driver Required:
No
Cat5 KVM Switch:
Yes
Recommended Category Cable:
Cat5e/6 Cables
(ENG) Built-in Console
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE:
Certifications:
Tested to UL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, IEC 60950-1, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
3-year limited warranty
REMOTE ACCESS
B072-016-1-IP
NetCommander 16-Port Cat5 KVM over IP Switch - 1 Remote + 1 Local User, 1U Rack-Mount
OVERVIEW
Technology:
Cat5/5e; PS/2; Serial (RS232); USB; VGA/SVGA
VIDEO
Max Supported Video Resolution:
Local : 1920 x 1200 @60 Hz ; Remote : 1920 x 1080 @60 Hz
INPUT
Voltage Compatibility (VAC):
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency:
50/60Hz
Input Current:
120V (1.2A) / 230V (0.7A)
Power Input Receptacle:
IEC-320-C14
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
Blue (Power)
PHYSICAL
Color:
Black
Material of Construction:
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
Rackmountable:
Yes
Unit Dimensions (hwd / in.):
1.7 x 6.7 x 17.3
Unit Packaging Type:
Box
Unit Weight (lbs.):
4.70
ENVIRONMENTAL
Storage Temperature Range:
-40 to 158 F (-40 to 70 C)
Relative Humidity:
0% to 80% RH, Non-Condensing
BTUs:
171 BTU/Hr
Power Consumption (Watts):
50
Operating Temperature Range:
32 to 104 F (0 to 40 C)
COMMUNICATIONS
IP Remote Access:
Yes
Network Speed:
10/100 Mbps
CONNECTIONS
Ports:
16
PC/Server Connections:
PS/2; USB; VGA
Side A - Connector 1:
(16) RJ45 (FEMALE)
Side B - Connector 1:
(1) HD15 (FEMALE)
Side B - Connector 2:
(4) RJ45 (FEMALE)
Side B - Connector 3:
(2) USB A (FEMALE)
Computer Keyboard and Mouse Interface:
PS/2; USB
Computer Monitor Interface:
VGA
Console Keyboard and Mouse Interface:
USB
Console Monitor Interface:
VGA
FEATURES & SPECIFICATIONS
Number of Users:
2
NIAP-Certified Secure:
No
On-Screen Display (OSD):
Yes
Port Selection:
Hotkey; OSD; Remote Selector
Driver Required:
No
Cat5 KVM Switch:
Yes
Recommended Category Cable:
Cat5e/6 Cables
USB Specification:
USB 2.0 (up to 480 Mbps)
Authentication Supported:
RADIUS; LDAPS
(ENG) Built-in Console
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE:
Certifications:
Tested to UL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, IEC 60950-1, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
3-year limited warranty
REMOTE ACCESS
Virtual Media Speed:
Up to 12 Mbps (using B078-101-USB2)
B072-016-IP2
NetCommander 16-Port Cat5 KVM over IP Switch - 2 Remote + 1 Local User, 1U Rack-Mount
OVERVIEW
Technology:
Cat5/5e; PS/2; Serial (RS232); USB; VGA/SVGA
VIDEO
Max Supported Video Resolution:
Local : 1920 x 1200 @60Hz ; Remote : 1920 x 1080 @60Hz
INPUT
Voltage Compatibility (VAC):
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency:
50/60Hz
Input Current:
120V (0.7A) / 230V (0.3A)
Power Input Receptacle:
IEC-320-C14
Redundancy - Dual Power Inputs:
Yes
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
Blue (Power)
PHYSICAL
Color:
Black
Material of Construction:
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
Rackmountable:
Yes
Unit Dimensions (hwd / in.):
1.7 x 17.3 x 11
Unit Packaging Type:
Box
Unit Weight (lbs.):
7.50
ENVIRONMENTAL
Storage Temperature Range:
-40 to 158 F (-40 to 70 C)
Relative Humidity:
0% to 80% RH, Non-Condensing
Operating Temperature:
32 to 104 F (0 to 40 C)
BTUs:
171 BTU/Hr
Power Consumption (Watts):
50
COMMUNICATIONS
IP Remote Access:
Yes
Network Speed:
10/100 Mbps
CONNECTIONS
Ports:
16
PC/Server Connections:
PS/2; USB; VGA
Side A - Connector 1:
(16) RJ45 (FEMALE)
Side B - Connector 1:
(1) HD15 (FEMALE)
Side B - Connector 2:
(4) RJ45 (FEMALE)
Side B - Connector 3:
(2) USB A (FEMALE)
Computer Keyboard and Mouse Interface:
PS/2; USB
Computer Monitor Interface:
VGA
Console Keyboard and Mouse Interface:
USB
Console Monitor Interface:
VGA
FEATURES & SPECIFICATIONS
Number of Users:
3
NIAP-Certified Secure:
No
On-Screen Display (OSD):
Yes
Port Selection:
Hotkey; OSD
Driver Required:
No
Cat5 KVM Switch:
Yes
Recommended Category Cable:
Cat5e/6/6a Cables
USB Specification:
USB 2.0 (up to 480 Mbps)
Authentication Supported:
RADIUS; LDAPS
(ENG) Built-in Console
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE:
Certifications:
Tested to UL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, IEC 60950-1, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
3-year limited warranty
REMOTE ACCESS
Virtual Media Speed:
Up to 12 Mbps (using B078-101-USB2)
B072-016-IP4
NetCommander 16-Port Cat5 KVM over IP Switch - 4 Remote + 1 Local User, 1U Rack-Mount
OVERVIEW
Technology:
Cat5/5e; PS/2; Serial (RS232); USB; VGA/SVGA
VIDEO
Max Supported Video Resolution:
Local : 1920 x 1200 @ 60 Hz ; Remote : 1920 x 1080 @ 60 Hz
INPUT
Voltage Compatibility (VAC):
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency:
50/60Hz
Input Current:
120V (0.7A) / 230V (0.3A)
Power Input Receptacle:
IEC-320-C14
Redundancy - Dual Power Inputs:
Yes
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
Blue (Power)
PHYSICAL
Color:
Black
Material of Construction:
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
Rackmountable:
Yes
Unit Dimensions (hwd / in.):
1.7 x 17.3 x 11
Unit Packaging Type:
Box
Unit Weight (lbs.):
7.50
ENVIRONMENTAL
Storage Temperature Range:
-40 to 158 F (-40 to 70 C)
Relative Humidity:
0% to 80% RH, Non-Condensing
BTUs:
171 BTU/Hr
Power Consumption (Watts):
50
Operating Temperature Range:
32 to 104 F (0 to 40 C)
COMMUNICATIONS
IP Remote Access:
Yes
Network Speed:
10/100 Mbps
CONNECTIONS
Ports:
16
PC/Server Connections:
PS/2; USB; VGA
Side A - Connector 1:
HD15 (FEMALE)
Side B - Connector 1:
(16) RJ45 (FEMALE)
Computer Keyboard and Mouse Interface:
PS/2; USB
Computer Monitor Interface:
VGA
Side A - Connector 2:
(3) USB A (FEMALE)
Side A - Connector 3:
(4) RJ45 (FEMALE)
Console Keyboard and Mouse Interface:
USB
Console Monitor Interface:
VGA
FEATURES & SPECIFICATIONS
Number of Users:
5
NIAP-Certified Secure:
No
On-Screen Display (OSD):
Yes
Port Selection:
Hotkey; OSD
Driver Required:
No
Cat5 KVM Switch:
Yes
Recommended Category Cable:
Cat5e/6/6a Cables
USB Specification:
USB 2.0 (up to 480 Mbps)
Authentication Supported:
RADIUS; LDAPS
(ENG) Built-in Console
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE:
Certifications:
Tested to UL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, IEC 60950-1, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
3-year limited warranty
REMOTE ACCESS
Virtual Media Speed:
Up to 12 Mbps (using B078-101-USB2)
B072-032-IP2
NetCommander 32-Port Cat5 KVM over IP Switch - 2 Remote + 1 Local User, 1U Rack-Mount
OVERVIEW
Technology:
Cat5/5e; PS/2; Serial (RS232); USB; VGA/SVGA
VIDEO
Max Supported Video Resolution:
Local : 1920 x 1200 @ 60 Hz ; Remote : 1920 x 1080 @ 60 Hz
Max Number of Ports (Entire Chain):
32
INPUT
Voltage Compatibility (VAC):
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency:
50/60HZ
Input Current:
120V (0.7A) / 230V (0.3A)
Power Input Receptacle:
IEC-320-C14
Redundancy - Dual Power Inputs:
Yes
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
Blue (Power)
PHYSICAL
Color:
Black
Material of Construction:
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
Rackmountable:
Yes
Unit Dimensions (hwd / in.):
1.7 x 17.3 x 11
Unit Packaging Type:
Box
Unit Weight (lbs.):
7.70
ENVIRONMENTAL
Storage Temperature Range:
-40 to 158 F (-40 to 70 C)
Relative Humidity:
0% to 80% RH, Non-Condensing
BTUs:
171 BTU/Hr
Power Consumption (Watts):
50
Operating Temperature Range:
32 to 104 F (0 to 40 C)
COMMUNICATIONS
IP Remote Access:
Yes
Network Speed:
10/100 Mbps
CONNECTIONS
Ports:
32
PC/Server Connections:
PS/2; USB; VGA
Side A - Connector 1:
(3) USB A (FEMALE)
Side B - Connector 1:
(32) RJ45 (FEMALE)
Computer Keyboard and Mouse Interface:
PS/2; USB
Computer Monitor Interface:
VGA
Side A - Connector 2:
HD15 (FEMALE)
Side A - Connector 3:
(4) RJ45 (FEMALE)
Console Keyboard and Mouse Interface:
USB
Console Monitor Interface:
VGA
FEATURES & SPECIFICATIONS
Number of Users:
3
NIAP-Certified Secure:
No
On-Screen Display (OSD):
Yes
Port Selection:
Hotkey; OSD
Driver Required:
No
Cat5 KVM Switch:
Yes
Recommended Category Cable:
Cat5e/6 Cables
USB Specification:
USB 2.0 (up to 480 Mbps)
Authentication Supported:
RADIUS; LDAPS
(ENG) Built-in Console
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE:
Certifications:
Tested to UL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, IEC 60950-1, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
3-year limited warranty
REMOTE ACCESS
Virtual Media Speed:
Up to 12 Mbps (using B078-101-USB2)
B072-032-IP4
NetCommander 32-Port Cat5 KVM over IP Switch - 4 Remote + 1 Local User, 1U Rack-Mount
OVERVIEW
Technology:
Cat5/5e; PS/2; Serial (RS232); USB; VGA/SVGA
VIDEO
Max Supported Video Resolution:
Local : 1920 x 1200 @ 60 Hz ; Remote : 1920 x 1080 @ 60 Hz
INPUT
Voltage Compatibility (VAC):
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency:
50/60Hz
Input Current:
120V (0.7A) / 230V (0.3A)
Power Input Receptacle:
IEC-320-C14
Redundancy - Dual Power Inputs:
Yes
USER INTERFACE, ALERTS & CONTROLS
LED Indicators:
Blue (Power)
PHYSICAL
Color:
Black
Material of Construction:
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
Rackmountable:
Yes
Unit Dimensions (hwd / in.):
1.7 x 17.3 x 11
Unit Packaging Type:
Box
Unit Weight (lbs.):
7.70
ENVIRONMENTAL
Storage Temperature Range:
-40 to 158 F (-40 to 70 C)
Relative Humidity:
0% to 80% RH, Non-Condensing
BTUs:
171 BTU/Hr
Power Consumption (Watts):
50
Operating Temperature Range:
32 to 104 F (0 to 40 C)
COMMUNICATIONS
IP Remote Access:
Yes
Network Speed:
10/100 Mbps
CONNECTIONS
Ports:
32
PC/Server Connections:
PS/2; USB; VGA
Side A - Connector 1:
(3) USB A (FEMALE)
Side B - Connector 1:
(32) RJ45 (FEMALE)
Computer Keyboard and Mouse Interface:
PS/2; USB
Computer Monitor Interface:
VGA
Side A - Connector 2:
HD15 (FEMALE)
Side A - Connector 3:
(4) RJ45 (FEMALE)
Console Keyboard and Mouse Interface:
USB
Console Monitor Interface:
VGA
FEATURES & SPECIFICATIONS
Number of Users:
5
NIAP-Certified Secure:
No
On-Screen Display (OSD):
Yes
Port Selection:
Hotkey; OSD
Driver Required:
No
Cat5 KVM Switch:
Yes
Recommended Category Cable:
Cat5e/6/6a Cables
USB Specification:
USB 2.0 (up to 480 Mbps)
Authentication Supported:
RADIUS; LDAPS
(ENG) Built-in Console
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE:
Certifications:
Tested to UL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, IEC 60950-1, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide):
3-year limited warranty
REMOTE ACCESS
Virtual Media Speed:
Up to 12 Mbps (using B078-101-USB2)