Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA B096-032

32-Port Console Server with USB - Built-In Modem, Dual GbE NIC, 16 Gb Flash, 1U Rack, TAA

More Info
OVERVIEW
Multi-User
Yes
INPUT
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Maximum Input Amps
0.4
Input Connection Type
2 x IEC-320-C14, Auto-Switching 100-240VAC
Input Frequency
50/60Hz
 
POWER
Power Consumption (Watts)
20
CONNECTIONS
Number of Ports
32
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.750 x 17.400 x 12.500
Unit Weight (lbs.)
8.70
ENVIRONMENTAL
Storage Temperature Range
Non operating storage temperature: -30C to +60C (-20F to +140F)
Relative Humidity
Humidity: 5% to 90%
Operating Temperature
Ambient operating temperature: 5C to 50C (41F to 122F)
BTUs
120V: 68 BTU per hour
COMMUNICATIONS
IP Remote Access
Yes
Network Compatibility
100 Mbps (Fast Ethernet)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
4-year limited warranty
TAA B096-048

48-Port Console Server with USB - Built-In Modem, Dual GbE NIC, 16 Gb Flash, 1U Rack, TAA

More Info
OVERVIEW
Multi-User
Yes
INPUT
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Maximum Input Amps
0.8
Input Connection Type
2 x IEC-320-C14, Auto-Switching 100-240VAC
Input Frequency
50/60HZ
Input Current
120V (0.11A) / 230V (0.06A)
POWER
Power Consumption (Watts)
20
CONNECTIONS
Number of Ports
48
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.750 x 17.400 x 12.500
Unit Weight (lbs.)
8.70
ENVIRONMENTAL
Storage Temperature Range
Non operating storage temperature: -30C to +60C (-20F to +140F)
Relative Humidity
Humidity: 5% to 90%
Operating Temperature
Ambient operating temperature: 5C to 50C (41F to 122F)
BTUs
120V: 68 BTU per hour
COMMUNICATIONS
IP Remote Access
Yes
Network Compatibility
100 Mbps (Fast Ethernet)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
4-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.