Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


B116002A

2-Port DVI Splitter with Audio and Signal Booster, Single-Link 1920x1200 at 60Hz/1080p (DVI F/2xF), TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Black
1.1 x 4.5 x 2.5
0.5
 
 
32º to 104º F (0° to 40°C)
-4º to 140º F (-20° to 60° C)
20 to 90%
20 to 90%
80
80
80
65
65
80
80
80
80
65
80
2
DVI-I (FEMALE)
3.5MM (FEMALE)
(2) DVI-I (FEMALE)
(2) 3.5MM (FEMALE)
DVI; Stereo Audio
 
3-year limited warranty
B116004A

4-Port DVI Splitter with Audio and Signal Booster - Single-Link DVI-I, 1920 x 1200 (1080p) @ 60 Hz, TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Black
1.7 x 7.9 x 3.2
1.2
 
 
32º to 104º F (0° to 40°C)
-4º to 140º F (-20° to 60° C)
20 to 90%
20 to 90%
80
80
80
65
65
80
80
80
80
65
80
4
DVI-I (FEMALE)
3.5MM (FEMALE)
(4) DVI-I (FEMALE)
(4) 3.5MM (FEMALE)
DVI; Stereo Audio
 
3-year limited warranty
B120000SL

DVI Extender Equalizer, Single-Link Video Repeater, 1920x1200 at 60Hz / 1080p (DVI F/F), up to 150ft., TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
Black
 
 
 
 
 
 
 
 
150
151
150
150
150
151
150
150
150
 
150
1
DVI-I (FEMALE)
 
DVI-I (FEMALE)
 
DVI
 
3-year limited warranty
B140002DD

2-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, Dual-Display DVI-D, 200 ft., TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
Black
1.2 x 5 x 3.6
0.8
Y
 
 
 
 
 
200
200
150
150
150
200
200
200
150
 
150
2
(2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
 
(2) RJ45 (FEMALE)
 
DVI
Yes
1-year limited warranty
B140004

4-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft., TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Black
1.125 x 5 x 4
 
Yes
Up to three B140-004 local units can be mounted in 1U of rack space using a Tripp Lite  B132-004-RB  Extender/Splitter 19in rackmount bracket
 
 
 
 
200
200
150
150
150
200
200
200
150
 
150
4
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
 
(4) RJ45 (FEMALE)
DVI-I (FEMALE)
DVI
 
1-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.