Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


B116002A

2-Port DVI Splitter with Audio and Signal Booster, Single-Link 1920x1200 at 60Hz/1080p (DVI F/2xF), TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
DVI; Stereo Audio
65
65
80
 
Black
1.1 x 4.5 x 2.5
0.5
32º to 104º F (0° to 40°C)
-4º to 140º F (-20° to 60° C)
20 to 90%
20 to 90%
80
80
80
65
80
80
80
80
 
 
2
DVI-I (FEMALE)
3.5MM (FEMALE)
(2) DVI-I (FEMALE)
(2) 3.5MM (FEMALE)
3-year limited warranty
B120000

DVI Extender Equalizer, Dual-Link Video Repeater, 2560x1600 at 60Hz (DVI F/F), up to 150 ft., TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
DVI
150
150
150
150
Black
 
 
 
 
 
 
150
150
150
150
150
150
150
150
150
150
2
DVI-I (FEMALE)
 
DVI-I (FEMALE)
 
3-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.