Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B126-4X4

4 x 4 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 175 ft. (53 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
HDMI; IR; Cat5/5e; Cat6
Host Connector
(4) HDMI (FEMALE)
 
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 720P Range (ft)
175
Max 1080P Range (ft)
125
Max 1280 x 720 (720p) Range (ft)
125
Max 1920 x 1080 (1080p) Range (ft)
125
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
4
Range Extension using other Tripp Lite product
175 ft. @ 1080i 125 ft. @ 1080p
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B126-110
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
175
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
Audio Input
HDMI
Audio Specification
Stereo Audio
 
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.0A
AC Power Adapter Output Specs (V / A)
5V / 3A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
Bus Powered
No
 
Power Source
Unit (Included)
 
 
 
 
 
 
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Unit (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A, 4.5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
(4) HDMI (FEMALE)
Side B - Connector 1
(4) RJ45 (FEMALE)
Input x Output
4 x 4
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Requires B126-110
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Source A, B, C, D (Orange), Output 1, 2, 3, 4 (Green); RJ45: Green (Connection), Orange (Activity)
PHYSICAL
Color
Black
Cable Length (ft.)
0
Included Mounting Accessories
Wallmount
Number of Displays
4
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.200 x 9.200 x 3.900
Unit Packaging Type
Box
Unit Weight (lbs.)
0.6
Housing
Metal
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0% to 85%, Non-Condensing
 
 
COMMUNICATIONS
Max 1024 x 768 Range (ft)
175
Max 480P Range (ft)
175
Max 1440 x 900 Range (ft)
175
Max 1080i Range (ft)
175
Max 480i Range (ft)
175
Max 640 x 480 Range (ft)
175
Max 800 x 600 Range (ft)
175
Max 1600 x 1200 Range (ft)
175
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
MST Support
No
Built-In Equalizer
No
HDCP Specification
1.4
Driver Required
No
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV; RoHS; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B140-202

2x2 DVI over Cat5/Cat6 Matrix Splitter Switch, Video Transmitter, Up to 200 ft. (60 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
DVI; Cat5/5e; Cat6
Host Connector
(2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
 
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 720P Range (ft)
200
Max 1080P Range (ft)
150
Max 1280 x 720 (720p) Range (ft)
150
Max 1920 x 1080 (1080p) Range (ft)
150
Transmitter Video Input
DVI-I
Transmitter - Number of Video Outputs
2
Range Extension using other Tripp Lite product
175 ft. @ 1024 x 768 XGA 125 ft. @ 1920 x 1080 UXGA
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B140-110
 
HDR Support
No
3D Video Supported
Yes
 
Maximum Signal Range (ft)
200
Maximum Signal Range Details
200 ft @ 1024 x 768 XGA
150 ft @ 1920 x 1080 UXGA
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
 
 
 
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.4
Bus Powered
No
 
Power Source
Unit (Included)
 
 
 
 
 
 
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Unit (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
(2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 1
(2) RJ45 (FEMALE)
Input x Output
2 x 2
Daisy-chainable / Cascadable
No
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power (Green); Output 1, 2 (Orange); RJ45 ports: Green (Connection), Orange (Data Transmission)
PHYSICAL
Color
Black
Cable Length (ft.)
0
Included Mounting Accessories
Wallmount
Number of Displays
2
 
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.200 x 5.000 x 3.900
Unit Packaging Type
Box
Unit Weight (lbs.)
0.8
Housing
Metal
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
 
 
COMMUNICATIONS
Max 1024 x 768 Range (ft)
200
Max 480P Range (ft)
200
Max 1440 x 900 Range (ft)
200
Max 1080i Range (ft)
150
Max 480i Range (ft)
200
Max 640 x 480 Range (ft)
200
Max 800 x 600 Range (ft)
200
Max 1600 x 1200 Range (ft)
200
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
MST Support
No
Built-In Equalizer
No
 
Driver Required
No
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B127A-4X2-BH2PH

4x2 HDMI over Cat6 Matrix Switch Kit, Switch/2x Pigtail Receivers - 4K 60 Hz, HDR, 4:4:4, PoC, 230 ft. (70.1 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Matrix Switch
Technology
Cat5/5e; Cat6; HDMI; POC
Host Connector
HDMI (FEMALE)
 
VIDEO
Max Supported Video Resolution
3840 x 2160 @ 60 Hz
 
 
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
2
Range Extension using other Tripp Lite product
170 ft. (400 ft. total)
 
Other Tripp Lite product used to extend range

B127A-010-H (x1 per output)

Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
 
 
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
2
Video Ports
(2) HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 1920x1200; 2560x1600; 3840x2160 (4K)
Max. Distance (Between any 2 Units)
230 ft.
Max 1920 x 1200 Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K) Range (ft)
230
Maximum Distance with Booster
400
Transmitter - Local Display Output
HDMI or DVI w/ adapter
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Signal Range (ft)
230
Signal Range (m)
70
Range Extension with Booster
Yes
Extended Mode
No
Mirror Mode
No
Signal Transmission
Unidirectional
AUDIO
Audio Input
HDMI
Audio Specification
Supports lossless audio formats such as LPCM 7.1
Audio Ports
(2) HDMI (FEMALE)
Audio Ports Details

(x2) Outputs support lossless audio formats such as LPCM 7.1

Audio Output
HDMI
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.52
AC Power Adapter Cord Length (m)
1.38
Bus Powered
No
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Power Source
AC Adapter
 
 
 
 
 
 
 
POWER
Power Source Type
AC Adapter
AC Plug Type
AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P
Power Source
AC Adapter
Power Over Cable (PoC) Support
Yes
 
 
Receiver Power Source
Power Over Cable
CONNECTIONS
Number of Ports
6
Side A - Connector 1
(2) HDMI (FEMALE)
 
Input x Output
4 x 2
Daisy-chainable / Cascadable
No
 
Side A - Connector 2
(4) RJ45 (FEMALE)
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TRANSMITTER: OUTPUT 1-2 (x2 Orange, lights up when the Output 1 and Output 2 buttons are pressed); A, B, C, D (x8 Green, lights up when one of the four desired sources has been selected for the two receiver outputs); Power (x1 Green, lights up when the switch is connected to power); Power/Signal Indicator 1-2 (x2 Green, lights up when the receivers are connected to the switch and being powered. Flashes green when video is being transmitted). RECEIVERS: Power (x1 per receiver Green, lights up to indicate receiver is being powered by switch); Signal (x1 per receiver, Orange, lights up when video is being transmitted to receiver).
PHYSICAL
Color
Black
 
Included Mounting Accessories
Surface Mount Bracket (x2), Screws (x4)
Number of Displays
2
 
Form Factor/Mounting Options
Box; Rackmount; Tabletop; Wall-mount
Rackmountable
Yes
 
Unit Packaging Type
Box
 
 
Material of Construction
Metal
Usable Rack Space
1U
Receiver Unit Dimensions (hwd / cm.)
1.86 x 4.7 x 7.5
Receiver Unit Dimensions (hwd / in.)
0.732 x 1.85 x 2.95
Receiver Unit Weight (lbs.)
1
Transmitter Unit Dimensions (hwd / cm.)
4.4 x 44 x 18.1
Transmitter Unit Dimensions (hwd / in.)
1.73 x 17.3 x 7.13
Transmitter Unit Weight (lbs.)
3.98
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85% RH, Non Condensing
 
 
COMMUNICATIONS
 
 
 
 
 
 
 
 
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
Yes
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
Signal Range (ft.)
230
Transmission Distance
230 ft.
Latency
Zero Latency
 
 
 
FEATURES & SPECIFICATIONS
 
MST Support
No
 
HDCP Specification
2.2
Driver Required
No
All-in-One Kit
Yes
Integrated/Removable Cable
No
Mounting Accessory Included
Yes
Multi-Resolution Support
Yes
Port Selection
Pushbutton; Remote Selector
Recommended Category Cable
24 AWG Cat6
DIN Mountable
No
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; GS; LPS; PSE; RCM; TUV; UL; WEEE; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B127A-4X4-BH4PH

4x4 HDMI over Cat6 Matrix Switch Kit, Switch/4x Pigtail Receivers - 4K 60 Hz, HDR, 4:4:4, PoC, 230 ft. (70.1 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Matrix Switch
Technology
Cat5/5e; Cat6; HDMI; POC
Host Connector
(4) HDMI (FEMALE)
Device Compatibility
Chromebook; Computer; Laptop
VIDEO
Max Supported Video Resolution
3840 x 2160 @ 60 Hz
 
 
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
4
Range Extension using other Tripp Lite product
400 ft.
 
Other Tripp Lite product used to extend range

B127A-010-H Signal Booster

Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
 
 
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE); RJ45 (FEMALE)
Number of Monitors Supported
4
Video Ports
(4) HDMI (FEMALE); (4) RJ45 (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max. Distance (Between any 2 Units)
230 ft.
Max 1920 x 1200 Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K) Range (ft)
230
Maximum Distance with Booster
400
Transmitter - Local Display Output
HDMI or DVI w/ adapter
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
4
Signal Range (ft)
230
Signal Range (m)
70
Range Extension with Booster
Yes
Extended Mode
No
Mirror Mode
No
Signal Transmission
Unidirectional
AUDIO
Audio Input
HDMI
Audio Specification
Supports lossless audio formats such as LPCM 7.1
Audio Ports
(4) HDMI (FEMALE)
Audio Ports Details

Lossless audio including LPCM 7.1

Audio Output
HDMI
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
24V / 2A
AC Power Adapter Cord Length (ft.)
4.53
AC Power Adapter Cord Length (m)
1.38
Bus Powered
No
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Power Source
AC Adapter
Built-In Cable Length (ft.)
1
Built-In Cable Length (in.)
12
 
 
 
 
 
POWER
Power Source Type
AC Adapter
AC Plug Type
AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P
Power Source
AC Adapter
Power Over Cable (PoC) Support
Yes
 
 
Receiver Power Source
Power Over Cable
CONNECTIONS
 
Side A - Connector 1
(4) HDMI (FEMALE)
 
Input x Output
4 x 4
Daisy-chainable / Cascadable
No
 
Side A - Connector 2
(4) RJ45 (FEMALE)
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Transmitter: OUTPUT (1-4) = x4 Orange (Port is currently in use); A, B, C, D LED's = x16 Green (Indicates which output is in use); POWER = x1 Green (Unit is powered); RJ45 Power/Signal (1-4) = x4 Green (Solid when connected to power, Flashes when transmitting video). Receivers (x4): Power (x4 Green), Link Indicator (x4 Orange).
PHYSICAL
Color
Black
 
Included Mounting Accessories
Yes
Number of Displays
4
 
Form Factor/Mounting Options
Box; Pigtail; Rackmount; Tabletop; Wall-mount
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.730 x 17.320 x 7.130
Unit Packaging Type
Box
Unit Weight (lbs.)
2
 
Material of Construction
Metal
Usable Rack Space
1U
Receiver Unit Dimensions (hwd / cm.)
1.86 x 4.7 x 7.5
Receiver Unit Dimensions (hwd / in.)
0.732 x 1.85 x 2.95
Receiver Unit Weight (lbs.)
1
Transmitter Unit Dimensions (hwd / cm.)
4.4 x 44 x 18.1
Transmitter Unit Dimensions (hwd / in.)
1.73 x 17.32 x 7.13
Transmitter Unit Weight (lbs.)
4.34
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85% RH, Non Condensing
 
 
COMMUNICATIONS
Max 1024 x 768 Range (ft)
230
Max 480P Range (ft)
230
Max 1440 x 900 Range (ft)
230
Max 1080i Range (ft)
230
Max 480i Range (ft)
230
Max 640 x 480 Range (ft)
230
Max 800 x 600 Range (ft)
230
Max 1600 x 1200 Range (ft)
230
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
Yes
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
Signal Range (ft.)
230
Transmission Distance
230 ft.
Latency
Zero latency
Max 4K UHD Range (ft)
230
 
 
FEATURES & SPECIFICATIONS
 
MST Support
No
 
HDCP Specification
1.4; 2.2
Driver Required
No
All-in-One Kit
Yes
Integrated/Removable Cable
No
Mounting Accessory Included
Yes
Multi-Resolution Support
Yes
Port Selection
Pushbutton; Remote Selector
Recommended Category Cable
24 AWG Cat6 UTP Cable
DIN Mountable
No
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; GS; LPS; PSE; RCM; TUV; UL; WEEE; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.