If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.
AC Plug Type
AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P
Power Source
AC Adapter
Power Over Cable (PoC) Support
Yes
Receiver Power Source
Power Over Cable
CONNECTIONS
Number of Ports
6
Side A - Connector 1
(2) HDMI (FEMALE)
Input x Output
4 x 2
Daisy-chainable / Cascadable
No
Side A - Connector 2
(4) RJ45 (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TRANSMITTER: OUTPUT 1-2 (x2 Orange, lights up when the Output 1 and Output 2 buttons are pressed); A, B, C, D (x8 Green, lights up when one of the four desired sources has been selected for the two receiver outputs); Power (x1 Green, lights up when the switch is connected to power); Power/Signal Indicator 1-2 (x2 Green, lights up when the receivers are connected to the switch and being powered. Flashes green when video is being transmitted). RECEIVERS: Power (x1 per receiver Green, lights up to indicate receiver is being powered by switch); Signal (x1 per receiver, Orange, lights up when video is being transmitted to receiver).
PHYSICAL
Color
Black
Included Mounting Accessories
Surface Mount Bracket (x2), Screws (x4)
Number of Displays
2
Form Factor/Mounting Options
Box; Rackmount; Tabletop; Wall-mount
Rackmountable
Yes
Unit Packaging Type
Box
Material of Construction
Metal
Usable Rack Space
1U
Receiver Unit Dimensions (hwd / cm.)
1.86 x 4.7 x 7.5
Receiver Unit Dimensions (hwd / in.)
0.732 x 1.85 x 2.95
Receiver Unit Weight (lbs.)
1
Transmitter Unit Dimensions (hwd / cm.)
4.4 x 44 x 18.1
Transmitter Unit Dimensions (hwd / in.)
1.73 x 17.3 x 7.13
Transmitter Unit Weight (lbs.)
3.98
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
AC Plug Type
AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P
Power Source
AC Adapter
Power Over Cable (PoC) Support
Yes
Receiver Power Source
Power Over Cable
CONNECTIONS
Side A - Connector 1
(4) HDMI (FEMALE)
Input x Output
4 x 4
Daisy-chainable / Cascadable
No
Side A - Connector 2
(4) RJ45 (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Transmitter: OUTPUT (1-4) = x4 Orange (Port is currently in use); A, B, C, D LED's = x16 Green (Indicates which output is in use); POWER = x1 Green (Unit is powered); RJ45 Power/Signal (1-4) = x4 Green (Solid when connected to power, Flashes when transmitting video). Receivers (x4): Power (x4 Green), Link Indicator (x4 Orange).
PHYSICAL
Color
Black
Included Mounting Accessories
Yes
Number of Displays
4
Form Factor/Mounting Options
Box; Pigtail; Rackmount; Tabletop; Wall-mount
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.730 x 17.320 x 7.130
Unit Packaging Type
Box
Unit Weight (lbs.)
2
Material of Construction
Metal
Usable Rack Space
1U
Receiver Unit Dimensions (hwd / cm.)
1.86 x 4.7 x 7.5
Receiver Unit Dimensions (hwd / in.)
0.732 x 1.85 x 2.95
Receiver Unit Weight (lbs.)
1
Transmitter Unit Dimensions (hwd / cm.)
4.4 x 44 x 18.1
Transmitter Unit Dimensions (hwd / in.)
1.73 x 17.32 x 7.13
Transmitter Unit Weight (lbs.)
4.34
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.