Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B127A-4X2-BH2PH

4x2 HDMI over Cat6 Matrix Switch Kit, Switch/2x Pigtail Receivers - 4K 60 Hz, HDR, 4:4:4, PoC, 230 ft. (70.1 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Matrix Switch
Technology
Cat5/5e; Cat6; HDMI; POC
Host Connector
HDMI (FEMALE)
 
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
2
Video Ports
(2) HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 1920x1200; 2560x1600; 3840x2160 (4K)
Max Supported Video Resolution
3840 x 2160 @ 60 Hz
Max. Distance (Between any 2 Units)
230 ft.
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Max 1920 x 1200 Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K) Range (ft)
230
Maximum Distance with Booster
400
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
2
Transmitter - Local Display Output
HDMI or DVI w/ adapter
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Signal Range (ft)
230
Signal Range (m)
70
Range Extension with Booster
Yes
Range Extension using other Tripp Lite product
170 ft. (400 ft. total)
Extended Mode
No
Mirror Mode
No
Other Tripp Lite product used to extend range

B127A-010-H (x1 per output)

Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Signal Transmission
Unidirectional
AUDIO
Audio Ports
(2) HDMI (FEMALE)
Audio Ports Details

(x2) Outputs support lossless audio formats such as LPCM 7.1

Audio Input
HDMI
Audio Output
HDMI
Audio Specification
Supports lossless audio formats such as LPCM 7.1
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.52
AC Power Adapter Cord Length (m)
1.38
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
No
Power Source
AC Adapter
 
 
 
POWER
Power Source Type
AC Adapter
AC Plug Type
AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P
Power Source
AC Adapter
Power Over Cable (PoC) Support
Yes
Receiver Power Source
Power Over Cable
 
 
 
CONNECTIONS
Number of Ports
6
Side A - Connector 1
(2) HDMI (FEMALE)
Side A - Connector 2
(4) RJ45 (FEMALE)
Input x Output
4 x 2
Daisy-chainable / Cascadable
No
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TRANSMITTER: OUTPUT 1-2 (x2 Orange, lights up when the Output 1 and Output 2 buttons are pressed); A, B, C, D (x8 Green, lights up when one of the four desired sources has been selected for the two receiver outputs); Power (x1 Green, lights up when the switch is connected to power); Power/Signal Indicator 1-2 (x2 Green, lights up when the receivers are connected to the switch and being powered. Flashes green when video is being transmitted). RECEIVERS: Power (x1 per receiver Green, lights up to indicate receiver is being powered by switch); Signal (x1 per receiver, Orange, lights up when video is being transmitted to receiver).
PHYSICAL
Color
Black
Material of Construction
Metal
Included Mounting Accessories
Surface Mount Bracket (x2), Screws (x4)
Number of Displays
2
Form Factor/Mounting Options
Box; Rackmount; Tabletop; Wall-mount
Usable Rack Space
1U
Rackmountable
Yes
Receiver Unit Dimensions (hwd / cm.)
1.86 x 4.7 x 7.5
Receiver Unit Dimensions (hwd / in.)
0.732 x 1.85 x 2.95
Receiver Unit Weight (lbs.)
1
Transmitter Unit Dimensions (hwd / cm.)
4.4 x 44 x 18.1
Transmitter Unit Dimensions (hwd / in.)
1.73 x 17.3 x 7.13
Transmitter Unit Weight (lbs.)
3.98
Unit Packaging Type
Box
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85% RH, Non Condensing
 
 
 
COMMUNICATIONS
Signal Range (ft.)
230
Transmission Distance
230 ft.
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
Yes
Consumer Electronics Control (CEC) Supported
Yes
Latency
Zero Latency
USB Extension Support
No
 
 
FEATURES & SPECIFICATIONS
All-in-One Kit
Yes
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
Yes
Multi-Resolution Support
Yes
Port Selection
Pushbutton; Remote Selector
HDCP Specification
2.2
Driver Required
No
Recommended Category Cable
24 AWG Cat6
DIN Mountable
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; GS; LPS; PSE; RCM; TUV; UL; WEEE; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
B118-2X4-4K-A

4x2 HDMI Matrix Switch/Splitter with Audio Extractor - 4K 60 Hz, IR Control, HDCP 2.2, 4:4:4

More Info
Check Prices
OVERVIEW
 
Technology
HDMI; IR; Toslink/SPDIF
 
 
VIDEO
 
 
 
 
 
 
Max Supported Video Resolution
4096 x 2160 (4K @ 60Hz)
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
 
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
 
AUDIO
 
 
 
 
Audio Specification
7.1/5.1/2 LPCM Channel Surround Sound
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.3A
AC Power Adapter Output Specs (V / A)
5V / 1A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
Yes
 
Product Length (ft.)
8.46
Product Length (m)
0.71
 
POWER
Power Source Type
AC Adapter
 
 
 
 
AC Adapter
Input: 100-240V, 50/60Hz, 0.3A; Output: 5V, 1A, 5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
(4) HDMI (FEMALE)
Side A - Connector 2
MICRO-USB B (FEMALE)
Input x Output
2 x 4
 
Side B - Connector 1
(2) HDMI (FEMALE)
Side B - Connector 2
STEREO RCA (2xRCA) (RW)
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Power), (x8) Green (Connection)
PHYSICAL
Color
Black
Material of Construction
Steel
 
 
 
 
Rackmountable
Yes
 
 
 
 
 
 
Unit Packaging Type
Box
Unit Dimensions (hwd / in.)
0.830 x 8.460 x 2.950
Unit Weight (lbs.)
0.82
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
 
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
COMMUNICATIONS
 
 
EDID Compatible
No
IR Remote Extension Support
Yes
 
 
 
 
Port Control
Push Buttons
 
FEATURES & SPECIFICATIONS
 
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
No
Port Selection
Pushbutton; Remote Selector
HDCP Specification
2.2
Driver Required
No
 
DIN Mountable
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; GS; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
B119-004-UHD

4-Port HDMI Switch with Remote Control - 4K 60 Hz, UHD, 4:4:4, HDR, 3D

More Info
Check Prices
OVERVIEW
 
Technology
HDMI; IR
 
 
VIDEO
 
 
 
 
 
 
Max Supported Video Resolution
4K @ 60Hz 4:4:4
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Max Supported Color Depth
48-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
 
 
AUDIO
 
 
 
 
Audio Specification
7.1 Channel Surround Sound, DTS-HD, and Dolby TrueHD
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.3A
AC Power Adapter Output Specs (V / A)
5V / 1A
AC Power Adapter Cord Length (ft.)
5.0
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
No
 
Product Length (ft.)
0.4
 
Product Length (in.)
4.84
POWER
Power Source Type
AC Adapter
 
 
 
 
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
1.75
CONNECTIONS
Number of Ports
4
Side A - Connector 1
(4) HDMI (FEMALE)
 
Input x Output
4 x 1
 
Side B - Connector 1
HDMI (FEMALE)
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Power), Green (1, 2, 3, 4)
PHYSICAL
Color
Black
Material of Construction
Steel
 
 
 
 
Rackmountable
No
 
 
 
 
 
 
Unit Packaging Type
Box
Unit Dimensions (hwd / in.)
0.800 x 4.800 x 2.000
Unit Weight (lbs.)
0.33
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
 
Operating Humidity Range
10% to 85 % RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
BTUs
6 BTU/Hr
COMMUNICATIONS
 
 
EDID Compatible
Yes
IR Remote Extension Support
Yes
 
Consumer Electronics Control (CEC) Supported
Yes
 
 
Port Control
Push Buttons
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
Port Selection
Pushbutton; Remote Selector
HDCP Specification
2.2
Driver Required
No
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; ETL; UL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA B119-4X4

4x4 HDMI Matrix Switch with Remote Control - 1080p @ 60 Hz (HDMI 4xF/4xF), TAA

More Info
Check Prices
OVERVIEW
 
Technology
HDMI; IR
 
Device Compatibility
Monitor/HDTV
VIDEO
 
 
 
 
 
Supported Resolutions
1920x1080 (1080p)
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
HDR Support
Yes
 
 
 
AUDIO
 
 
 
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 3A
AC Power Adapter Cord Length (ft.)
4.0
AC Power Adapter Cord Length (m)
1.2
 
 
 
 
 
 
POWER
Power Source Type
AC Adapter
 
 
 
 
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
(4) HDMI (FEMALE)
 
Input x Output
4 x 4
 
Side B - Connector 1
(4) HDMI (FEMALE)
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
Color
Black
 
Included Mounting Accessories
Yes
 
 
 
Rackmountable
No
 
 
 
 
 
 
 
Unit Dimensions (hwd / in.)
1.200 x 9.200 x 3.900
Unit Weight (lbs.)
1.45
 
 
ENVIRONMENTAL
 
 
 
 
 
 
COMMUNICATIONS
Signal Range (ft.)
60
 
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
Yes
 
 
 
Port Control
Push Buttons
IP Remote Access
Yes
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
Trade Agreements Act (TAA); CE (Europe); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.