Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


B126002

2-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45.72 m), TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
HDMI
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
NEMA 1-15P North America
 
 
 
100-240V / 50/60Hz / 0.5A
5V / 2A
4.5
1.37
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; RoHS; UL; cUL
Green (Power), Orange (Activity)
Black
Yes
Steel
Yes
1 x 2.5 x 3.6
Box
0.19
 
 
-10 to 75 C (14 to 167 F)
-20 to 80 C (-4 to 176 F)
0% to 85%, Non-Condensing
200
 
 
 
 
 
 
 
 
2
HDMI (FEMALE)
(2) RJ45 (FEMALE)
Nickel
 
 
1080p @60Hz
1.4
1.4
7.1 Channel Surround Sound (Multi-Channel or PCM)
Cat5e/Cat6 Cables
24-bit True Color
Yes
 
Tested to FCC, RoHS, REACH
1-year limited warranty
 
 
 
 
B126004

4-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45.72 m), TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
HDMI
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
NEMA 1-15P North America
 
 
 
100-240V / 50/60Hz / 1.0A
5V / 3A
4.5
1.37
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; RoHS; UL; cUL
Green (Power), Orange (Activity)
Black
Yes
Steel
Yes
1.125 x 5 x 4
Box
0.2
Up to three B126-004 local units can be mounted in 1U of rack space using a Tripp Lite  B132-004-RB  Extender/Splitter 19in rackmount bracket
 
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
0% to 85%, Non-Condensing
200
 
 
 
 
 
 
 
 
4
(2) HDMI (FEMALE)
(4) RJ45 (FEMALE)
Nickel
 
 
1080p @60Hz
1.4
1.4
7.1 Channel Surround Sound (Multi-Channel or PCM)
Cat5/Cat5e/Cat6 Cables
24-bit True Color
Yes
No
Tested to FCC, RoHS, REACH
1-year limited warranty
16ft (5m)
12
 
 
B126110

HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft. (38.1 m), TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
HDMI
 
 
 
 
 
 
 
 
 
 
 
 
Black
Yes
 
 
1.0" x 4.50" x 2.50"
 
 
 
 
0 to 40 C (32 to 104 F)
-20 to 60 C (-4 to 140 F)
20 to 90%
 
175
175
175
175
175
175
175
175
1
RJ45 (FEMALE)
HDMI (FEMALE)
 
RJ45 (FEMALE)
 
1080p @ 60Hz
 
 
 
Cat5/6
 
 
No
 
1-year limited warranty
125 ft
4
125
175
B1262X2

2 x 2 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 125 ft. (38.1 m), TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
HDMI; IR; Serial (RS232)
 
 
 
 
 
 
 
 
 
 
 
 
Black
Yes
 
 
1.20 x 5.0 x 3.90
 
 
 
 
0 to 40 C (32 to 104 F)
-20 to 60 C (-4 to 140 F)
20 to 90%
 
175
175
175
175
175
175
175
175
2
(2) HDMI (FEMALE)
(2) RJ45 (FEMALE)
 
 
DB9 (FEMALE)
 
 
 
 
 
 
 
 
 
1-year limited warranty
 
 
125
175
B1264X4

4 x 4 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 175 ft. (53.34 m), TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A, 4.5 ft.
HDMI; Serial (RS232); IR
 
 
 
 
 
 
 
 
 
 
 
 
Black
Yes
 
 
1.20 x 5.9 x 3.90
 
 
 
 
0 to 40 C (32 to 104 F)
-20 to 60 C (-4 to 140 F)
20 to 90%
 
175
175
175
175
175
175
175
175
4
(4) HDMI (FEMALE)
(4) RJ45 (FEMALE)
 
 
DB9 (FEMALE)
 
 
 
 
 
 
 
 
 
1-year limited warranty
 
 
125
175
P568010

High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)

More Info
Check Prices
 
HDMI
 
 
10
 
 
 
 
 
 
 
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
 
 
 
 
 
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
P569010CERT

Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 10 ft. (3.05 m)

More Info
Check Prices
 
HDMI
 
 
10
120
304.80
 
 
 
 
 
 
 
Black
 
 
 
 
 
 
 
28 AWG
 
 
 
 
 
 
 
 
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
 
 
 
 
 
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.