Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


B1261A1WHD2

Wireless HDMI Extender Kit, Transmitter/Receiver for Video/Audio, IR Control, Up to 650 ft.

More Info
Check Prices
 
100; 110; 120; 127; 200; 208; 220; 230; 240
 
 
 
 
100-240V / 50Hz/60Hz / 0.6A
5V / 3A
4
1.2
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
CE; FCC; UL; C-Tick; GS; RoHS
 
 
 
Blue (Power); Orange (Data Transmission); Green (Connection)
Black
Iron
 
 
Box
 
Yes
3.1 x 17.3 x 9.8
1.2 x 6.8 x 3.9
0.53
1.2
3.1 x 17.3 x 9.8
1.2 x 6.8 x 3.9
0.53
1.2
32 to 104 F (0 to 40 C)
-4 to 140 F (-20 to 60 C)
Tx: 29 BTU/Hr; Rx: 18.8 BTU/Hr
Tx: 8.5; Rx: 5.5
 
 
0% to 95% RH, Non-Condensing
1
HDMI (FEMALE)
HDMI (FEMALE)
Gold
 
 
1080p @60Hz
1.3
1.2
PCM
No
24-bit True Color
Yes
Yes
HDMI; Wireless
Yes
Tested to CE, FCC, RoHS, REACH
1-year limited warranty
 
656
120ms
B118002UHD

2-Port HDMI Splitter - 4K @ 30Hz, Multi-Resolution Support, HDCP 1.3

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.2A; Output: 5V, 1A, 4 ft.
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
1.64
0.5
19.68
50
100-240V, 50/60Hz, 0.2A
5V / 1A
4
1.2
OD: 5.5 x 2.1 x 9mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
CE; ETL; UL
No
22
1.8
Red (Signal)
Black
ABS
No
0.67 x 2 x 2.3
Box
0.33
 
 
 
 
 
 
 
 
 
32 to 158 F (0 to 70 C)
14 to 176 F (-10 to 80 C)
7.2 BTU/Hr
2.1
10% to 85 % RH, Non-Condensing
5% to 90% RH, Non-Condensing
 
2
HDMI (MALE)
(2) HDMI (FEMALE)
Gold
10ft (3m)
128
3840 x 2160 @ 30Hz
1.4
1.3
DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound
No
36-bit Deep Color
Yes
Yes
HDMI
 
CE, FCC, RoHS, REACH
3-year limited warranty
 
 
 
B118002UHD2

2-Port HDMI Splitter - HDCP 2.2, 4K @ 60 Hz, HDR, TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4 ft
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
 
100-240V, 50/60HZ, 0.35A
5V / 2A
4.0
1.2
 
NEMA 5-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
CE; FCC; UL; cUL; TUV; CCC; PSE; C-Tick; GS; RoHS
No
3.61
0.300
(x1) Green (Power), (x2) Orange (Signal)
Black
Metal
Yes
2.16 x 6.45 x 7.24
Box
0.187
 
 
 
 
 
 
 
 
 
32 to 104 °F (0 to 40 °C)
5 to 122 °F (-15 to 50 °C)
 
 
 
 
0% to 85% RH, Non-Condensing
2
HDMI (FEMALE)
(2) HDMI (FEMALE)
Nickel
 
 
4K @ 60Hz (3840 x 2160)
2.0
2.2
DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound
No
36-bit Deep Color
Yes
Yes
HDMI
 
FCC, CE, ROHS
3-year limited warranty
Yes
 
 
B118004UHD

4-Port HDMI Splitter - HDCP 1.3, 4K

More Info
Check Prices
Input: 100-240V, 50/60Hz, 1.5A; Output: 5V, 2A, 4 ft.
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
 
100-240V, 50/60Hz, 0.35A
5V / 2A
4
1.2
OD: 3.5 x 1.35 x 7.5mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
CE; ETL; UL
No
 
 
Red (Power), Blue (1, 2, 3, 4)
Black
Iron
No
0.87 x 6.1 x 2.7
Box
0.6
 
 
 
 
 
 
 
 
 
32 to 158 °F (0 to 70 °C)
14 to 176 °F (-10 to 80 °C)
11.3 BTU/Hr
3.3
10% to 85 % RH, Non-Condensing
5% to 90% RH, Non-Condensing
 
4
HDMI (FEMALE)
(4) HDMI (FEMALE)
 
10ft (3m)
256
4K @ 30Hz (3840 x 2160)
1.4
1.3
DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound
No
36-bit Deep Color
Yes
Yes
HDMI
 
CE, FCC, RoHS, REACH
3-year limited warranty
 
 
 
B118004UHD2

4-Port HDMI Splitter - HDCP 2.2, 4K @ 60 Hz, HDR, TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4 ft
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
 
100-240V, 50/60HZ, 0.35A
5V / 2A
4.0
1.2
 
NEMA 5-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
CE; FCC; UL; cUL; TUV; CCC; PSE; C-Tick; GS; RoHS
No
5.039
0.419
(x1) Green (Power), (x2) Orange (Signal)
Black
Metal
Yes
2.16 x 6.45 x 8.42
Box
0.198
 
 
 
 
 
 
 
 
 
32 to 104 °F (0 to 40 °C)
5 to 122 °F (-15 to 50 °C)
 
 
 
 
0% to 85% RH, Non-Condensing
4
HDMI (FEMALE)
(4) HDMI (FEMALE)
Nickel
 
 
4K @ 60Hz (3840 x 2160)
2.0
2.2
DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound
No
36-bit Deep Color
Yes
Yes
HDMI
 
FCC, CE, ROHS
3-year limited warranty
Yes
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.