Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B126-1P1M-U-POC

HDMI over Cat5/6 Extender Kit, Transmitter/Receiver for Video/Audio, PoC, Up to 100 ft. (30 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
HDMI; Cat5/5e; Cat6; POC
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
100
Max 1920 x 1080 (1080p) Range (ft)
50
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
1
Transmitter - Local Display Output
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Range Extension using other Tripp Lite product
175 ft. @ 1080i 125 ft. @ 1080p
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B126-110
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
100
Maximum Signal Range Details
100 ft @ 1080i
50 ft @ 1080p
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
7.1 Channel Surround Sound
 
 
INPUT
Bus Powered
No
 
 
 
 
 
 
 
 
POWER
Power Source Type
USB
Power Source
Transmitter and Receiver (Included)
Power Over Cable (PoC) Support
Yes
 
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
HDMI (MALE)
Side A - Connector 2
MICRO-USB B (FEMALE)
Side A - Connector 3
RJ45 (FEMALE)
Side B - Connector 1
HDMI (MALE)
Side B - Connector 2
MICRO-USB B (FEMALE)
Side B - Connector 3
RJ45 (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Requires B126-110
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX & RX: Green (Power), Orange (Activity)
PHYSICAL
Color
Black
Number of Displays
1
Form Factor/Mounting Options
Pigtail
Rackmountable
No
Receiver Unit Dimensions (hwd / in.)
1.52 x 0.85 x 0.81
Receiver Unit Weight (lbs.)
0.03
Transmitter Unit Dimensions (hwd / in.)
2.4 x 0.94 x 2.04
Transmitter Unit Weight (lbs.)
0.1
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Housing
Plastic
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
 
COMMUNICATIONS
Signal Range (ft.)
50
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
HDCP Specification
1.4
Driver Required
No
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B127A-004-BHPH3

4-Port HDMI over Cat6 Extender Kit, Splitter/3x Pigtail Receivers - 4K 60 Hz, HDR, 4:4:4, PoC, 230 ft. (70.1 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
Cat5/5e; Cat6; HDMI; POC
VIDEO
Max Supported Video Resolution
3840 x 2160 @ 60 Hz
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
4
Transmitter - Local Display Output
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
3
Range Extension using other Tripp Lite product
170 ft.
Recommended Cabling

Solid Wire Cat6 Cables (Tripp Lite's N202-Series)

Other Tripp Lite product used to extend range

B127A-010-H Signal Booster

Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
230
 
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
4
Video Ports
HDMI (FEMALE); (4) RJ45 (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
Supported Resolutions
3840x2160 (4K)
Max. Distance (Between any 2 Units)
230 ft.
Max 720P Range (ft)
230
Max 1080P Range (ft)
230
Max 1920 x 1200 Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K) Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Max 3840 x 2160 (4K@60Hz) Range (ft)
230
Maximum Distance with Booster
400
Signal Range (ft)
230
Extended Mode
Yes
Extended Mode Details

x4 RJ45 outputs support 4K/60 Hz video. Only the first connected receiver will support extended mode. The remaining 3 outputs support mirror mode.

Mirror Mode
Yes
Mirror Mode Details

Only the first connected receiver will support extended mode. The remaining 3 outputs support mirror mode.

 
 
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
True uncompressed 7.1 Channel digital audio and supports DTS-HD, Dolby-TrueHD digital audio
 
 
INPUT
Bus Powered
No
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.53
AC Power Adapter Cord Length (m)
1.38
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Built-In Cable Length (ft.)
1
Built-In Cable Length (in.)
12
POWER
Power Source Type
AC Adapter
 
Power Over Cable (PoC) Support
Yes
Receiver Power Source
Power Over Cable
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
(2) HDMI (FEMALE)
Side A - Connector 2
(4) RJ45 (FEMALE)
 
Side B - Connector 1
(3) RJ45 (FEMALE)
Side B - Connector 2
(3) HDMI (MALE)
 
 
 
Daisy-chainable / Cascadable
No
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Splitter Unit: x4 RJ45 Ports (x4 Green = Power, x4 Orange = Transmitting video to connected receiver), Power (x1 Green = Powered by external power supply), Input (x1 Orange = Connected to video source), Local (x1 Orange = Display connected to local HDMI port), UTP (x1 Orange = Receiver unit(s) connected and receiving data); x3 Receiver Units: x3 RJ45 Ports Each (x3 Green = Power, x3 Orange = Receiving video from splitter unit)
PHYSICAL
Color
Black
 
 
Rackmountable
Yes
Receiver Unit Dimensions (hwd / in.)
0.732 x 1.85 x 2.953
Receiver Unit Weight (lbs.)
1.43
Transmitter Unit Dimensions (hwd / in.)
1.169 x 9.252 x 3.937
Transmitter Unit Weight (lbs.)
1.43
 
Unit Packaging Type
Box
 
Material of Construction
Metal, Plastic
Included Mounting Accessories
Mounting Brackets for TX
Receiver Unit Dimensions (hwd / cm.)
1.86 x 4.7 x 7.5
Receiver Unit Weight (kg)
0.65
Transmitter Unit Dimensions (hwd / cm.)
2.97 x 23.5 x 10
Transmitter Unit Weight (kg)
0.65
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85% RH, Non Condensing
 
COMMUNICATIONS
Signal Range (ft.)
230
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
Max 1024 x 768 Range (ft)
230
Max 480P Range (ft)
230
Transmission Distance
230 ft.
Max 1440 x 900 Range (ft)
230
Max 1080i Range (ft)
230
Max 4K UHD Range (ft)
230
Max 480i Range (ft)
230
Max 640 x 480 Range (ft)
230
Max 800 x 600 Range (ft)
230
Max 1600 x 1200 Range (ft)
230
Latency
Zero Latency
FEATURES & SPECIFICATIONS
 
Built-In Equalizer
Yes
HDCP Specification
1.4; 2.2
Driver Required
No
All-in-One Kit
Yes
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
Yes
Multi-Resolution Support
No
Recommended Category Cable
24AWG Cat6
DIN Mountable
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
External Power Supply Certifications
CCC; CE; FCC; GS; TUV; UL; cUL
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B127A-1A1-BDFH

DisplayPort to HDMI over Cat6 Extender Kit, Box Transmitter/Wall Plate Receiver, 4K 60 Hz, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
Cat5/5e; Cat6; DisplayPort; HDMI; POC
VIDEO
Max Supported Video Resolution
3840 x 2160 @ 60 Hz
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Transmitter Video Input
DisplayPort
Transmitter - Number of Video Outputs
2
Transmitter - Local Display Output
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Range Extension using other Tripp Lite product
170 ft. or 230 ft.
Recommended Cabling

Solid Wire Cat6 Cables (Tripp Lite's N202-Series)

Other Tripp Lite product used to extend range

B127A-010-H or B127A-110-BH

Max Supported Color Depth
36-bit Deep Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
230
 
Video Input
DISPLAYPORT (FEMALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
(2) HDMI (FEMALE)
Video Ports Details
DisplayPort 1.2a; HDMI 2.0; HDCP 1.4; HDCP 2.2
 
 
 
 
Max 1920 x 1200 Range (ft)
230
Max 2560 x 1600 Range (ft)
230
 
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Max 3840 x 2160 (4K@60Hz) Range (ft)
230
 
Signal Range (ft)
230
Extended Mode
Yes
Extended Mode Details

x1 HDMI Port (4K/60 Hz)

Mirror Mode
Yes
Mirror Mode Details

x1 HDMI Port (4K/60 Hz)

Resolutions Supported
  • 3840 x 2160 (4K x 2K) @ 60 Hz (both Local HDMI port and HDMI Output)
Signal Range (m)
70
 
AUDIO
Audio Input
Displayport
Audio Output
HDMI
Audio Specification
Pass-through of Audio format includes LPCM2.0/5.1/7.1
Audio Ports
HDMI (FEMALE)
Audio Ports Details
  • HDMI outputs support passthrough audio formats including LPCM2.0/5.1/7.1
INPUT
Bus Powered
No
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.53
AC Power Adapter Cord Length (m)
1.38
 
 
 
POWER
Power Source Type
AC Adapter
Power Source
Transmitter end only (Included)
Power Over Cable (PoC) Support
Yes
Receiver Power Source
AC Adapter (Optional); Power Over Cable
AC Plug Type
AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P
 
CONNECTIONS
 
Side A - Connector 1
DISPLAYPORT (FEMALE)
Side A - Connector 2
HDMI (FEMALE)
Side A - Connector 3
RJ45 (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
 
 
 
Daisy-chainable / Cascadable
No
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Transmitter: (1) Power = Green (unit is receiving power); (1) RJ45 Port = Green (power), Orange (data being sent). Receiver: (1) Data = Orange (data being received from transmitter over Cat6 cabling.
PHYSICAL
Color
Black; White
Number of Displays
1
Form Factor/Mounting Options
Wallplate
Rackmountable
Yes
Receiver Unit Dimensions (hwd / in.)
4.528 x 2.756 x 1.331
Receiver Unit Weight (lbs.)
1
Transmitter Unit Dimensions (hwd / in.)
1.063 x 4.528 x 2.457
Transmitter Unit Weight (lbs.)
1
 
Unit Packaging Type
Box
 
Material of Construction
Metal
Included Mounting Accessories
(2) Mounting Brackets, (6) Screws
Receiver Unit Dimensions (hwd / cm.)
11.5 x 7 x 3.38
Receiver Unit Weight (kg)
0.65
Transmitter Unit Dimensions (hwd / cm.)
2.7 x 11.5 x 6.24
Transmitter Unit Weight (kg)
0.65
Unit Weight (lbs.)
1
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85% RH, Non Condensing
 
COMMUNICATIONS
Signal Range (ft.)
230
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
Transmission Distance
230 ft.
 
 
 
 
 
 
 
Latency
0
FEATURES & SPECIFICATIONS
 
Built-In Equalizer
Yes
HDCP Specification
1.4; 2.2
Driver Required
No
All-in-One Kit
Yes
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
Yes
Multi-Resolution Support
Yes
Recommended Category Cable
24AWG Cat6
DIN Mountable
No
Displayport Specification
1.2a
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
External Power Supply Certifications
CCC; CE; FCC; GS; TUV; UL; cUL
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B127A-1A1-BHFH

HDMI over Cat6 Extender Kit, Box Transmitter/Wall Plate Receiver, 4K 60 Hz, 4:4:4, IR, PoC, HDR, HDCP 2.2, 230 ft., TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
Cat5/5e; Cat6; HDMI; IR; POC
VIDEO
Max Supported Video Resolution
3840 x 2160 @ 60 Hz
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
2
Transmitter - Local Display Output
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Range Extension using other Tripp Lite product
170 ft. or 230 ft.
Recommended Cabling

Solid Wire Cat6 Cables (Tripp Lite's N202-Series)

Other Tripp Lite product used to extend range

B127A-010-H or B127A-110-BH

Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
230
 
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
2
Video Ports
(2) HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 1.4; HDCP 2.2
 
 
 
 
Max 1920 x 1200 Range (ft)
230
Max 2560 x 1600 Range (ft)
230
 
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Max 3840 x 2160 (4K@60Hz) Range (ft)
230
 
Signal Range (ft)
230
Extended Mode
Yes
Extended Mode Details

x1 HDMI Port (4K/60 Hz)

Mirror Mode
Yes
Mirror Mode Details

x1 HDMI Port (4K/60 Hz)

Resolutions Supported
  • 3840 x 2160 (4K x 2K) @ 60 Hz (both Local HDMI port and HDMI Output)
Signal Range (m)
70
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
HDMI outputs support passthrough audio formats including LPCM2.0/5.1/7.1
Audio Ports
HDMI (FEMALE)
Audio Ports Details
  • HDMI outputs support passthrough audio formats including LPCM2.0/5.1/7.1
INPUT
Bus Powered
No
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.53
AC Power Adapter Cord Length (m)
1.38
 
 
 
POWER
Power Source Type
AC Adapter
Power Source
Transmitter end only (Included)
Power Over Cable (PoC) Support
Yes
Receiver Power Source
Power Over Cable
AC Plug Type
AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P
 
CONNECTIONS
 
Side A - Connector 1
(2) HDMI (FEMALE)
Side A - Connector 2
RJ45 (FEMALE)
 
Side B - Connector 1
HDMI (FEMALE)
 
 
 
 
Daisy-chainable / Cascadable
No
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Transmitter: (1) Power = Green; (1) RJ45 = Green (Power), Orange (transmitter is sending signal from source to receiver); Receiver: (1) Data = Green (solid when receiver is being powered via PoC), Green (blinking when data is being received from transmitter)
PHYSICAL
Color
Black; White
Number of Displays
1
Form Factor/Mounting Options
Box; Wallplate
Rackmountable
Yes
Receiver Unit Dimensions (hwd / in.)
4.53 x 2.76 x 1.33
Receiver Unit Weight (lbs.)
1.43
Transmitter Unit Dimensions (hwd / in.)
1.06 x 4.53 x 6.24
Transmitter Unit Weight (lbs.)
1.43
 
Unit Packaging Type
Box
 
Material of Construction
Metal
Included Mounting Accessories
(2) Surface Mounting Brackets, (6) Screws
Receiver Unit Dimensions (hwd / cm.)
11.5 x 7 x 3.382
Receiver Unit Weight (kg)
0.65
Transmitter Unit Dimensions (hwd / cm.)
2.7 x 11.5 x 6.24
Transmitter Unit Weight (kg)
0.65
Unit Weight (lbs.)
1.43
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85% RH, Non-Condensing
 
COMMUNICATIONS
Signal Range (ft.)
230
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
Transmission Distance
230 ft.
 
 
 
 
 
 
 
Latency
0
FEATURES & SPECIFICATIONS
 
Built-In Equalizer
Yes
HDCP Specification
1.4; 2.2
Driver Required
No
All-in-One Kit
Yes
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
Yes
Multi-Resolution Support
Yes
Recommended Category Cable
24AWG Cat6
DIN Mountable
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
External Power Supply Certifications
CCC; CE; FCC; GS; TUV; UL; cUL
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.