Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


B132004RB

19" Rack Mount Bracket (holds up to three Cat5 extender/splitter local units)

More Info
Check Prices
 
 
Black
Steel
1.75 x 19 x 1.25
0.8
 
5-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
B140110

DVI over Cat5/6 Extender, Box-Style Remote Repeater for Video, DVI-I Dual Link, Up to 175 ft. (53.34 m), TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
DVI
Black
 
1.0 x 4.50 x 2.50
 
Yes
1-year limited warranty
125
175
175
175
175
125
175
175
175
175
1
RJ45 (FEMALE)
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
RJ45 (FEMALE)
 
B1401A0

DVI over Cat5/6 Active Extender, Box-Style Remote Receiver for Video, DVI-I Single Link, Up to 200 ft. (60.96 m), TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
DVI
Black
 
1 x 2.5 x 3.6
 
Yes
1-year limited warranty
150
200
200
200
200
150
200
200
200
200
1
RJ45 (FEMALE)
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
 
 
B1401A0WP1

DVI over Cat5/6 Extender, Wall Plate Receiver for Video, DVI-I Single Link, RJ45, Up to 200 ft. (60.96 m)

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
DVI
White
 
4.5 x 2.75 x 1
 
Yes
1-year limited warranty
150
200
200
200
200
150
200
200
200
200
1
RJ45 (FEMALE)
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
 
 
B1401P0

DVI over Cat5/6 Passive Extender, Remote Receiver for Video, DVI-D Single Link, Up to 100 ft. (30.5 m), TAA

More Info
Check Prices
 
DVI
Black
 
 
 
 
1-year limited warranty
50
100
100
100
100
50
100
100
100
100
1
RJ45 (FEMALE)
DVI-D SINGLE LINK (MALE)
 
 
P561010

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m)

More Info
Check Prices
 
DVI
Black
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
DVI-D SINGLE LINK (MALE)
DVI-D SINGLE LINK (MALE)
 
10
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.