Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


B140002

2-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft., TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
DVI
150
150
Black
Yes
1 x 2.5 x 3.6
 
 
200
200
150
150
200
200
200
150
2
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
(2) RJ45 (FEMALE)
 
1-year limited warranty
 
 
B140002DD

2-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, Dual-Display DVI-D, 200 ft., TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
DVI
150
150
Black
Y
1.2 x 5 x 3.6
0.8
 
200
200
150
150
200
200
200
150
2
(2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
(2) RJ45 (FEMALE)
 
1-year limited warranty
Yes
 
B140004

4-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft., TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
DVI
150
150
Black
Yes
1.125 x 5 x 4
 
Up to three B140-004 local units can be mounted in 1U of rack space using a Tripp Lite  B132-004-RB  Extender/Splitter 19in rackmount bracket
200
200
150
150
200
200
200
150
4
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
(4) RJ45 (FEMALE)
DVI-I (FEMALE)
1-year limited warranty
 
 
B140110

DVI over Cat5/6 Extender, Box-Style Remote Repeater for Video, DVI-I Dual Link, Up to 175 ft., TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
DVI
125
175
Black
Yes
1.0 x 4.50 x 2.50
 
 
175
175
175
125
175
175
175
175
1
RJ45 (FEMALE)
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
RJ45 (FEMALE)
1-year limited warranty
 
 
B140202

2x2 DVI over Cat5/Cat6 Matrix Splitter Switch, Video Transmitter, Up to 200 ft., TAA

More Info
Check Prices
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
DVI
150
200
Black
Yes
1.2 x 5.0 x 3.9
0.8
 
200
200
200
150
200
200
200
200
2
(2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
(2) RJ45 (FEMALE)
 
1-year limited warranty
 
 
P561010

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft.

More Info
Check Prices
 
DVI
 
 
Black
 
 
 
 
 
 
 
 
 
 
 
 
 
DVI-D SINGLE LINK (MALE)
DVI-D SINGLE LINK (MALE)
 
Lifetime limited warranty
 
10
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.