Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


B156-002

2-Port DisplayPort 1.2 Multi-Stream Transport (MST) Hub, 4K UHD, TAA

Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
100-240V, 50/60Hz, 0.5A
5V, 2A
4.5
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
FCC; UL; cUL
 
(x2) Orange (Monitor Signal); Green (Power)
Black
SECC
Yes
7.20 x 6.50 x 2.20
1.00
3.6 x 5.3 x 1.0
Box
0.86
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
0% to 85%, Non-Condensing
11.92 BTU/Hr
3.5W
 
 
2
DISPLAYPORT (FEMALE)
(2) DISPLAYPORT (FEMALE)
Nickel
Gold
3840 x 2160 (4K x 2K) @ 60Hz
1.2
DTS-HD, Dolby TrueHD and 7.1-channel surround sound audio
No
48-bit Deep Color
Yes
DisplayPort
 
FCC, RoHS, and REACH
 
3-year limited warranty
B156-002-DVI

2-Port DisplayPort 1.2 to DVI Multi-Stream Transport (MST) Hub, 3840x1200 at 60Hz, TAA

Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
100-240V, 50/60Hz, 0.5A
5V, 2A
4.5
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
FCC; UL; cUL
 
(x2) Orange (Monitor Signal); Green (Power)
Black
SECC
Yes
7.20 x 6.50 x 2.20
1.00
4.5 x 2.5 x 1.1
Box
0.86
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
0% to 85%, Non-Condensing
14 BTU/Hr
4.1W
 
 
2
DISPLAYPORT (FEMALE)
(2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Nickel
Gold
1920 x 1200 @60Hz
1.2a
 
 
48-bit Deep Color
Yes
DVI; DisplayPort
 
FCC, RoHS, and REACH
 
3-year limited warranty
B156-002-HDMI

2-Port DisplayPort 1.2 to HDMI Multi-Stream Transport (MST) Hub, 4K @ 60 Hz UHD, TAA

Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
100-240V, 50/60Hz, 0.5A
5V, 2A
4.5
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
FCC; UL; cUL
 
(x2) Orange (Monitor Signal); Green (Power)
Black
SECC
Yes
2.20 x 6.50 x 7.20
1.04
3.6 x 5.3 x 1.0
Box
0.86
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
0% to 85%, Non-Condensing
14 BTU/Hr
4.1W
 
 
2
DISPLAYPORT (FEMALE)
(2) HDMI (FEMALE)
Nickel
Gold
3840 x 2160 (4K x 2K) @ 60Hz
1.2
DTS-HD, Dolby TrueHD and 7.1-channel surround sound audio
No
48-bit Deep Color
Yes
DisplayPort; HDMI
1.4
FCC, RoHS, and REACH
 
3-year limited warranty
B156-004-HD

4-Port DisplayPort 1.2 to HDMI Multi-Stream Transport (MST) Hub, 4K UHD, TAA

Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
100-240V, 50/60Hz, 0.5A
5V / 2A
4.5
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America
FCC; UL; cUL
 
(x1) Green (Power)
Black
SECC
Yes
8.43 x 6.46 x 2.20
0.65
5.04 x 3.93 x 1.17
Box
0.56
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
0% to 85%, Non-Condensing
23.9 BTU/Hr
7W
 
 
4
DISPLAYPORT (FEMALE)
(4) HDMI (FEMALE)
Nickel
Gold
3840 x 2160 (4K x 2K) @ 60Hz
1.2
DTS-HD, Dolby TrueHD and 7.1-channel surround sound audio
No
48-bit Deep Color
 
DisplayPort; HDMI
1.4
 
FCC, RoHS, and REACH
3-year limited warranty
P581-006-V2

DisplayPort 1.2 to DVI Active Adapter Cable, DP with Latches to DVI (M/M), 6 ft.

 
 
 
 
 
 
 
6
 
Black
 
 
9.00 x 7.00 x 0.50
0.40
 
 
 
32~113°F (0~45°C)
14~158°F (-10~70°C)
 
 
 
10%~85% RH, Non-Condensing
5%~90% RH, Non-Condensing
 
DISPLAYPORT (MALE)
DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
 
 
1920 x 1200 @60Hz
1.2
 
 
24-bit True Color
 
DVI; DisplayPort
 
 
 
3-year limited warranty
P581-006-VGA-V2

DisplayPort 1.2 to VGA Active Adapter Cable, DP with Latches to HD15 (M/M), 6 ft.

 
 
 
 
 
 
 
6
 
Black
 
 
7.00 x 9.00 x 0.50
0.24
 
 
 
 
 
 
 
 
 
 
 
DISPLAYPORT (MALE)
HD15 (MALE)
 
 
 
 
 
 
 
 
VGA/SVGA; DisplayPort
 
 
 
3-year limited warranty
P582-006-V2

DisplayPort 1.2 to HDMI Adapter Cable, DP with Latches to HDMI (M/M), UHD 4K, 6 ft.

 
 
 
 
 
 
 
6
 
Black
 
 
9.00 x 7.00 x 0.50
0.30
 
 
 
 
 
 
 
 
 
 
 
DISPLAYPORT (MALE)
HDMI (MALE)
 
 
 
 
 
 
 
 
HDMI; DisplayPort
 
 
 
3-year limited warranty
P582-006-V2-ACT

DisplayPort 1.2 to HDMI Active Adapter Cable, DP with Latches to HDMI (M/M), UHD 4K , 6 ft.

 
 
 
 
 
 
 
6
 
Black
 
 
9.00 x 7.00 x 0.50
0.30
 
 
 
 
 
 
 
 
 
 
 
DISPLAYPORT (MALE)
HDMI (MALE)
 
 
 
 
 
 
 
 
HDMI; DisplayPort
 
 
 
3-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.