Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA B160-103-HDSI

3 Port HDMI over Cat5/6 Switch/Extender Kit, 1080p 60 Hz, Serial and IR Control, 656 ft. (200 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter; Extender Kit
Technology
DVI; HDMI; IR; A/V over IP; Cat5/5e; Cat6
Host Connector
HDMI (FEMALE)
 
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
328
Max 1920 x 1080 (1080p) Range (ft)
328
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
3
Transmitter - Local Display Output
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Range Extension using other Tripp Lite product
328 ft.
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
network switch
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Maximum Signal Range (ft)
328
Maximum Signal Range Details
328 ft via Cat6
275 ft via Cat5e
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
Stereo Audio
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.0A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.4
Bus Powered
No
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
Power Source
Transmitter and Receiver (Included)
Power Over Cable (PoC) Support
No
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
 
 
CONNECTIONS
Side A - Connector 1
(6) HDMI (FEMALE)
Side A - Connector 2
(3) RJ45 (FEMALE)
Side A - Connector 3
(6) 3.5MM (FEMALE)
Side B - Connector 1
(1) HDMI (FEMALE)
Side B - Connector 2
(1) RJ45 (FEMALE)
Input x Output
1 x 3
Daisy-chainable / Cascadable
No
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX & RX: RJ45 (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green)
PHYSICAL
Color
Black
Material of Construction
Metal
Cable Length (ft.)
0
Included Mounting Accessories
Wallmount
Number of Displays
3
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
No
Receiver Unit Dimensions (hwd / cm.)
2.97 x 10 x 12.8
Receiver Unit Dimensions (hwd / in.)
1.17 x 3.94 x 5.04
Receiver Unit Weight (kg)
1.4993
Receiver Unit Weight (lbs.)
0.2
Transmitter Unit Dimensions (hwd / cm.)
2.97 x 10 x 12.8
Transmitter Unit Dimensions (hwd / in.)
1.17 x 3.94 x 5.04
Transmitter Unit Weight (kg)
1.4993
Transmitter Unit Weight (lbs.)
0.2
Unit Dimensions (hwd / in.)
1.169 x 3.937 x 5.039
Unit Packaging Type
Box
Housing
Metal
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
 
 
 
COMMUNICATIONS
Signal Range (ft.)
656
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
Yes
Consumer Electronics Control (CEC) Supported
Yes
Latency
2-3 seconds
USB Extension Support
No
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
MST Support
No
Built-In Equalizer
No
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat6
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
BSMI; CB; CCC; CE; FCC; GS; PSE; RCM; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
B310-701-4K

7-Port Multi-Format Presentation Switch, 4K 60 Hz HDMI, 4K DP, VGA, YPbPr, AV and USB to HDMI

More Info
Check Prices
OVERVIEW
 
Technology
Component; Composite; DisplayPort; HDMI; IR; VGA/SVGA
 
Device Compatibility
Computer; Laptop; Monitor/HDTV; Video Game System
VIDEO
Max Supported Video Resolution
HDMI: 4096 x 2160 @ 60Hz; DP: 3840 x 2160 @ 60Hz; YPbPr: 1920 x 1080 @ 60Hz; VGA: 1280 x 768 @ 60Hz; AV In: 1280 x 720 @ 60Hz
 
 
 
 
 
 
 
 
 
 
Max Supported Color Depth
36-bit Deep Color
HDR Support
No
 
 
 
Chroma Sub Sampling
4:4:4
AUDIO
 
 
Audio Specification
Uncompressed - LPCM and Compressed - DTS Digital, DTS-HD and Dolby True HD for HDMI Input
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.4A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
 
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Source Type
AC Adapter
 
 
 
DC Barrel Plug
OD: 5.5 x 2.1 x 9mm, Positive Pin, Negative Sleeve
 
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (FEMALE)
Side A - Connector 2
(3) HDMI (FEMALE)
Side A - Connector 3
3.5MM (FEMALE); HD15 (FEMALE)
Side B - Connector 1
TOSLINK (FEMALE)
Side B - Connector 2
STEREO RCA (2xRCA) (RW)
Input x Output
7 x 1
 
Number of Ports
7
Side A - Connector 4
COMPONENT (3xRCA) (RGB); COMPOSITE (RCA) (Y)
Side B - Connector 3
RCA (FEMALE)
Side B - Connector 4
HDMI (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
White (Connection to Power)
PHYSICAL
Color
Black
Material of Construction
Iron
 
 
 
 
 
Rackmountable
Yes
 
 
 
 
 
 
 
 
Unit Dimensions (hwd / in.)
11.810 x 0.810 x 2.950
Unit Packaging Type
Box
 
Unit Weight (lbs.)
1.12
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
 
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 
COMMUNICATIONS
 
EDID Compatible
Yes
IR Remote Extension Support
Yes
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
HDCP Specification
1.4; 2.2
Driver Required
No
 
Port Selection
Pushbutton; Remote Selector
Displayport Specification
1.2
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; GS; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); FCC (USA)
Product Certifications
cUL Listed; UL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA B320-4X1-HH-K2

4-Port HDMI Switch Kit, 4K 60 Hz, 4 HDMI Inputs to 1 HDMI over Cat6 Extender, 125 ft., TAA

More Info
Check Prices
OVERVIEW
 
Technology
Cat5/5e; Cat6; HDMI
 
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K x 2K @ 60Hz)
 
 
 
 
 
 
 
 
 
 
 
HDR Support
Yes
3D Video Supported
Yes
 
 
Chroma Sub Sampling
4:4:4
AUDIO
 
 
 
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.4
 
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Source Type
AC Adapter
 
 
Power Over Cable (PoC) Support
Yes
 
 
 
CONNECTIONS
Side A - Connector 1
3.5MM (FEMALE); DB9 (FEMALE); (4) HDMI (FEMALE); RJ45 (FEMALE)
 
 
Side B - Connector 1
HDMI (MALE); RJ45 (MALE)
 
Input x Output
4 x 1
 
Number of Ports
4
 
 
 
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (Input 1-4); RX: Green (Power), Orange (Signal Link)
PHYSICAL
Color
Black
Material of Construction
Metal
 
 
 
 
 
Rackmountable
Yes
 
Receiver Unit Dimensions (hwd / in.)
3.74 x 2.36 x 0.73
 
Receiver Unit Weight (lbs.)
0.17
 
Transmitter Unit Dimensions (hwd / in.)
9.25 x 3.94 x 1.17
 
Transmitter Unit Weight (lbs.)
1.43
 
Unit Packaging Type
Box
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
 
 
 
COMMUNICATIONS
Signal Range (ft.)
125
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
No
 
 
USB Extension Support
No
FEATURES & SPECIFICATIONS
 
MST Support
No
 
HDCP Specification
2.2
Driver Required
No
Recommended Category Cable
Cat6
Port Selection
Pushbutton; Remote Selector
 
Integrated/Removable Cable
No
Mounting Accessory Included
No
Multi-Resolution Support
No
DIN Mountable
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; GS; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B320-4X1-MHB-K

4-Port Presentation Switch Kit, 4K 60 Hz (4:4:4) HDMI, DP, USB-C and VGA to HDMI over Cat6 Extender, 50 ft., TAA

More Info
Check Prices
OVERVIEW
 
Technology
DisplayPort; HDMI; IR; VGA/SVGA
 
 
VIDEO
Max Supported Video Resolution
HDMI/DP/USB Type-C: 4096 x 2160 @60Hz; VGA: 1920 x 1080 @60Hz
 
 
 
 
 
 
 
 
 
 
 
HDR Support
Yes
3D Video Supported
Yes
 
 
Chroma Sub Sampling
4:4:4
AUDIO
 
 
Audio Specification
7.1 Channel Surround Sound
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.4
 
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Source Type
AC Adapter
 
 
Power Over Cable (PoC) Support
Yes
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
CONNECTIONS
Side A - Connector 1
(2) 3.5MM (FEMALE); DB9 (FEMALE); DISPLAYPORT (FEMALE); HD15 (FEMALE); HDMI (FEMALE); RJ45 (FEMALE); (2) USB C (FEMALE)
 
 
Side B - Connector 1
HDMI (MALE); RJ45 (FEMALE)
 
Input x Output
4 x 1
 
Number of Ports
4
 
 
 
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (DP/HDMI/VGA/TYPE-C IN 1-4); RX: Green (Power), Orange (Signal Link)
PHYSICAL
Color
Black
Material of Construction
Metal
 
 
 
 
 
Rackmountable
Yes
 
Receiver Unit Dimensions (hwd / in.)
3.74 x 2.36 x 0.73
 
Receiver Unit Weight (lbs.)
0.17
 
Transmitter Unit Dimensions (hwd / in.)
9.25 x 3.94 x 1.17
 
Transmitter Unit Weight (lbs.)
1.43
 
Unit Packaging Type
Box
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
 
 
Power Provided to Connected Device(s)
USB-C PD 3.0 Port: 90W
COMMUNICATIONS
Signal Range (ft.)
50
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
No
 
 
USB Extension Support
No
FEATURES & SPECIFICATIONS
 
MST Support
No
 
HDCP Specification
2.2
 
Recommended Category Cable
Cat6
Port Selection
Pushbutton; Remote Selector
Displayport Specification
1.2a
Integrated/Removable Cable
No
Mounting Accessory Included
No
Multi-Resolution Support
No
DIN Mountable
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; GS; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.