Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


BHDBT-001-FF

Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA

White
5.00 x 4.00 x 0.50
0.02
 
14 to 140 F (-10 to 60 C)
-40 to 154 F (-40 to 68 C)
10% to 90% RH, Non-Condensing
RJ45 (FEMALE)
RJ45 (FEMALE)
Cat5/5e; Cat6; Cat6a; HDBaseT
Lifetime limited warranty
 
 
 
P568-010

High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.

Black
9.10 x 6.90 x 0.10
0.33
 
 
 
 
HDMI (MALE)
HDMI (MALE)
HDMI
Lifetime limited warranty
10
 
 
P569-006-LOCK

High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 6 ft.

Black
9.00 x 7.00 x 0.50
0.32
24
 
 
 
HDMI (MALE)
HDMI (MALE)
HDMI
Lifetime limited warranty
6
 
 
P569-010-CERT

Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft.

Black
7.00 x 9.00 x 0.50
0.50
28
 
 
 
HDMI (MALE)
HDMI (MALE)
HDMI
Lifetime limited warranty
10
120
304.80
P569-010-LOCK

High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft.

Black
10.00 x 8.00 x 0.50
0.32
24
 
 
 
HDMI (MALE)
HDMI (MALE)
HDMI
Lifetime limited warranty
10
 
 
BHDBT-001-KJ-GY

Toolless Cat6a Keystone Jack, Gray, TAA

Gray
5.00 x 4.00 x 0.50
0.04
 
 
 
 
RJ45 (FEMALE)
110 IDC
Cat5/5e; Cat6; Cat6a; HDBaseT
Lifetime limited warranty
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.