Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


BINTSYS

Eaton UPS Battery Integration System with Casters

More Info
How to Order
OVERVIEW
Accessory Type
Battery Integration System
Accessory Class
UPS Accessories
OUTPUT
Individually Controllable Load Banks
No
BATTERY
Expandable Runtime
No
PHYSICAL
Unit Dimensions (hwd / in.)
23.600 x 8.200 x 37.240
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
INPUT
 
ENVIRONMENTAL
 
 
MBP11K208

Eaton 9PX Maintenance Bypass for Select 8kVA to 11kVA 9PX UPS Systems, Hardwired Input/Output, 3 L6-30R Outlets, 3U Rack/Tower

More Info
How to Order
OVERVIEW
Accessory Type
Bypass Panel (Rack-Mount)
Accessory Class
UPS Accessories
OUTPUT
Individually Controllable Load Banks
No
BATTERY
Expandable Runtime
No
PHYSICAL
Unit Dimensions (hwd / in.)
5.100 x 13.200 x 8.700
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
INPUT
UPS Input Connection Type
Hardwire
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
SC240RT

Eaton Supercharger for 9PX 8kVA and 11kVA UPS Systems, 240VDC, 3U Rack/Tower

More Info
How to Order
OVERVIEW
Accessory Type
Battery Charger
Accessory Class
UPS Accessories
OUTPUT
 
BATTERY
 
PHYSICAL
Unit Dimensions (hwd / in.)
5.100 x 17.300 x 27.500
Primary Form Factor
Rackmount; Tower
Rack Height
3U
Minimum Required Rack Depth (inches)
31
STANDARDS & COMPLIANCE
Product Compliance
RoHS; FCC (USA)
Product Certifications
IEC 61000; cUL Listed
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
INPUT
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.