Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


DDR1026MQ

Quad Monitor Mount Stand for 10" to 26" Flat-Screen Displays

More Info
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Motion
Full
Mounting Location
Desktop
Degrees of Motion
-15/+15 Tilt; 180 Swivel; 360 Rotate
Minimum Screen Size (in.)
10
Maximum Screen Size (in.)
26
Maximum Weight Capacity (lbs.)
30
Number of Displays
4
Unit Dimensions (hwd / in.)
29.800 x 28.900 x 10.870
Unit Weight (lbs.)
14.00
 
FEATURES & SPECIFICATIONS
Cord Management
No
Tools Necessary
Yes
Security Lock
No
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
STANDARDS & COMPLIANCE
 
DDR1327MQ

Quad-Display Desktop Monitor Stand for 13” to 27” Flat-Screen Displays

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Motion
Full
Mounting Location
Desktop
Degrees of Motion
-45/+45 Tilt; 180 Swivel; 360 Rotate
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
27
Maximum Weight Capacity (lbs.)
17.6
Number of Displays
4
Unit Dimensions (hwd / in.)
32.200 x 31.700 x 12.400
Unit Weight (lbs.)
6.7
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Antimicrobial
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH
DDR1327SQFC

Quad Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Motion
Full
Mounting Location
Desk Clamp
Degrees of Motion
-15/+15 Tilt; 180 Swivel; 360 Rotate
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
27
Maximum Weight Capacity (lbs.)
22
Number of Displays
4
Unit Dimensions (hwd / in.)
34.650 x 33.620 x 4.530
Unit Weight (lbs.)
13.4
 
FEATURES & SPECIFICATIONS
Cord Management
Yes
Tools Necessary
Yes
Security Lock
No
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WWSS1332C

WorkWise Desk-Mounted Workstation, Single Display

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV; Computer; Laptop
PHYSICAL
Color
Black; Silver
Material of Construction
Steel, Plastic
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Motion
Full Motion/Rotate
Mounting Location
Desk Clamp
Degrees of Motion
180 swivel and 360 rotate
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
32
Maximum Weight Capacity (lbs.)
17.6
Number of Displays
1
Unit Dimensions (hwd / in.)
26.200 x 45.300 x 40.200
Unit Weight (lbs.)
25.7
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Antimicrobial
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; CE (Europe); REACH

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.