Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


DDR1527SDC

Dual Vertical Flat-Screen Desk Stand/Clamp Mount, 15 in. to 27 in. Flat-Screen Displays

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
75x75; 100x100
Motion
Full
Mounting Location
Desktop; Desk Clamp
Degrees of Motion
-20/+20 Tilt; 20 Swivel; 360 Rotate
Minimum Screen Size (in.)
15
Maximum Screen Size (in.)
27
Maximum Weight Capacity (lbs.)
18
Number of Displays
2
Unit Dimensions (hwd / in.)
23.600 x 17.700 x 10.900
Unit Weight (lbs.)
15.80
Assembly Required
Yes
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
Yes
Tools Necessary
Yes
Security Lock
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DMR1015X3

Triple Flat-Panel Rail Wall Mount for 10” to 15” TVs and Monitors

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black; Silver
Material of Construction
Steel
VESA Pattern (mm)
75x75; 100x100
Motion
Full
Mounting Location
Wall
Degrees of Motion
-15/+15 Tilt; 20 Swivel; 360 Rotate
Minimum Screen Size (in.)
10
Maximum Screen Size (in.)
15
Maximum Weight Capacity (lbs.)
18
Number of Displays
3
Unit Dimensions (hwd / in.)
4.730 x 50.000 x 3.350
Unit Weight (lbs.)
6.14
Assembly Required
Yes
Min/Max Arm Extension (in.)
3
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
Yes
Tools Necessary
Yes
Security Lock
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
WWSS1327RWTC

Adjustable-Height Wall-Mount Sit-Stand Workstation, Single-Display

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV; Computer; Laptop
PHYSICAL
Color
Black; Silver
Material of Construction
Steel, Plastic
VESA Pattern (mm)
75x75; 100x100
Motion
Full
Mounting Location
Wall
Degrees of Motion
-15/+15 Tilt; -90/+90 Swivel; 360 Rotate
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
27
Maximum Weight Capacity (lbs.)
17.5
Number of Displays
1
Unit Dimensions (hwd / in.)
28.700 x 23.600 x 34.800
Unit Weight (lbs.)
11.50
Assembly Required
Yes
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
Yes
Tools Necessary
Yes
Security Lock
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.