Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


DM3270SHELF

Laptop Shelf for DMCS3270XP Rolling TV/Monitor Cart

More Info
Check Prices
OVERVIEW
Accessory Type
Rack Shelves
Accessory Class
Display Mount Accessories
PHYSICAL
Color
Black
Material of Construction
Plastic
Housing Color
Black
Maximum Weight Capacity (lbs.)
11
Receptacle Color
Black
Unit Dimensions (hwd / in.)
16.900 x 13.200 x 11.400
Unit Weight (lbs.)
11
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
 
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); IEC/EN 62040; UL 1778
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
INPUT
 
 
 
 
 
 
 
OUTPUT
 
 
 
CHARGING
 
DATALINE SURGE SUPPRESSION
 
 
 
ENVIRONMENTAL
 
 
 
DM6570COVER

Weatherproof Outdoor TV Cover for 65” to 70” Flat-Panel Televisions and Monitors

More Info
Check Prices
OVERVIEW
Accessory Type
Outdoor TV Cover
Accessory Class
Display Mount Accessories
PHYSICAL
Color
Black
 
Housing Color
Black
 
 
Unit Dimensions (hwd / in.)
40.200 x 5.300 x 63.800
Unit Weight (lbs.)
3.7
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Cord Management
No
Tools Necessary
No
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
INPUT
Right-Angle Plug
No
 
 
 
 
 
 
OUTPUT
 
 
 
CHARGING
 
DATALINE SURGE SUPPRESSION
 
 
 
ENVIRONMENTAL
 
 
 
DMACUSB

AC/USB Charging Clip for Display Mounts

More Info
Check Prices
OVERVIEW
Accessory Type
Circuit Breaker
Accessory Class
Display Mount Accessories
PHYSICAL
Color
Black
Material of Construction
Plastic
Housing Color
Black
 
Receptacle Color
Black
Unit Dimensions (hwd / in.)
3.890 x 1.290 x 4.050
Unit Weight (lbs.)
1
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Cord Management
No
Tools Necessary
No
STANDARDS & COMPLIANCE
Product Certifications
UL 1363
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
INPUT
Right-Angle Plug
No
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V
Input Connection Type
NEMA 5-15P input plug
Input Plug Features
120V, 8A
Voltage Compatibility (VAC)
120
Input Cord Length (ft.)
6
OUTPUT
Output Receptacles
(2) 5-15R
Circuit Breaker (amps)
8
Right-Angle Outlets
No
CHARGING
Charging Ports / Amps
(2) 3.4A
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
ENVIRONMENTAL
 
 
 
U442-DOCK20-VMB

VESA Mounting Plate for U442-DOCK20-B Docking Station

More Info
Check Prices
OVERVIEW
Accessory Type
VESA Adapter
Accessory Class
Display Mount Accessories
PHYSICAL
Color
Black
Material of Construction
SECC
 
 
 
Unit Dimensions (hwd / in.)
6.060 x 4.650 x 0.410
Unit Weight (lbs.)
0.34
VESA Pattern (mm)
75x75; 100x100
Unit Packaging Type
Box
FEATURES & SPECIFICATIONS
 
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
 
 
 
 
 
 
OUTPUT
 
 
 
CHARGING
 
DATALINE SURGE SUPPRESSION
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
20% to 80% RH, Non-Condensing

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.