Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


DMTP65OPS

Interactive Flat-Panel Touchscreen Display with PC, 4K @ 60 Hz, UHD, 65 in.

More Info
Where To Buy
Interactive Touchscreen
Monitor/HDTV
4K @ 60 Hz
65
Ultra Slim IR (13mm depth)
20
10
<8 ms (1 touch)
16:9
178/178 degrees
350 cd/m2
1300:1
+5 to -10 degrees
Detachable HD webcam (1080p); Supports video calling
Soundbar speakers (20W x 2) with subwoofer
2 stylus pens with replacement tips; remote control
Power LED, battery charge level LEDs, on/off button, alarm mute button
Anti-glare 4mm tempered glass
Intel® Core™ i7 6500U
4.20 GHz
Upgradable to 32GB
128GB Solid State Drive (SSD)
Android 6; Windows 10 Pro, 64 Bit (also Windows 7 & 8; Mac 10.10 and 10.14)
Intel® UHD Graphics 500 Series
4GB Dual Channel DDR4 2133Mhz
120V or 230V
6
Black; Silver
600x400
36.7 x 58.7 x 3.6
119.1
Front: HDMI; USB 2.0; USB for touch
Rear: (3) HDMI; DisplayPort; VGA; USB for camera; (3) USB 2.0 (Android only); (2) USB 2.0; (2) USB 3.0; (2) USB for touch; (3) 3.5 mm audio
Rear: (2) HDMI; (2) 3.5 mm Audio
(2) RJ45 (100 Mbps)
RS-232 (DB9)
WiFi 5 (IEEE 802.11ac, 4 large antennas, 2 small antennas);
No
No
Yes
No
Display: UL60950-1:2007 (2nd Ed)+A1+A2 R10.14
Display: CAN/CSA-C22.2 No. 60950-1:2007 (2nd Ed) +A1:2011 +A2:2014
Display: IEC60950-1:2005 (2nd Ed)+A1:2009+A2:2013
Display: Class A; EN55032:2012+AC:2013; EN55035:2017
FCC/ICES: Display: CLASS A; 47 CFR FCC PART 15 SUBPART B; 47 CFR FCC PART 15 SUBPART C
EMI/EMC Standards: Class A; EN55032:2012+AC:2013; EN55035:2017
2-year limited warranty
DMTP55NO

Interactive Flat-Panel Touchscreen Display, 4K @ 60 Hz, UHD, 55 in.

More Info
Where To Buy
Interactive Touchscreen
Monitor/HDTV
4K @ 60 Hz
55
Ultra Slim IR (13mm depth)
20
10
<8 ms (1 touch)
16:9
178/178 degrees
350 cd/m2
1300:1
+5 to -10 degrees
Detachable HD webcam (1080p); Supports video calling
Soundbar speakers (20W x 2) with subwoofer
2 stylus pens with replacement tips; remote control
Power LED, battery charge level LEDs, on/off button, alarm mute button
Anti-glare 4mm tempered glass
Intel® Core™ i7 6500U
4.20 GHz
Upgradable to 32GB
128GB Solid State Drive (SSD)
Android 6
Intel® UHD Graphics 500 Series
 
120V or 230V
6
Black; Silver
400x300
32.3 x 50.4 x 3.6
119.1
Front: HDMI; USB 2.0; USB for touch
Rear: (4) HDMI; DisplayPort; VGA; USB for camera; (3) USB 2.0 (Android only); (2) USB for touch; (3) 3.5 mm audio
Rear: (2) HDMI; (2) 3.5 mm Audio
(RS232 (D-sub 9-Pin), LAN(RJ45)
RS-232 (DB9)
 
No
No
Yes
No
Display: UL60950-1:2007 (2nd Ed)+A1+A2 R10.14
Display: CAN/CSA-C22.2 No. 60950-1:2007 (2nd Ed) +A1:2011 +A2:2014
Display: IEC60950-1:2005 (2nd Ed)+A1:2009+A2:2013
Display: Class A; EN55032:2012+AC:2013; EN55035:2017
FCC/ICES: Display: CLASS A; 47 CFR FCC PART 15 SUBPART B; 47 CFR FCC PART 15 SUBPART C
EMI/EMC Standards: Class A; EN55032:2012+AC:2013; EN55035:2017
2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.