Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products


ENBRKT

Universal Wall Bracket for Wireless Access Point - Right Angle, Steel, White

More Info
Check Prices
OVERVIEW
Rack Type
Open-Frame
PHYSICAL
Color
White
Rack Height
0U
Maximum Device Depth (in.)
8.00
Maximum Weight Capacity (lbs.)
10
Unit Dimensions (hwd / in.)
2.570 x 7.000 x 8.580
Unit Dimensions (in.)
2.6 x 7.0
Unit Weight (lbs.)
2.65
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY
Product Warranty Period (Worldwide)
5-year limited warranty
ENBRKTCVR

Universal Wall Bracket for Wireless Access Point with Cover - Right Angle, Steel, White

More Info
Check Prices
OVERVIEW
Rack Type
Open-Frame
PHYSICAL
Color
White
Rack Height
0U
Maximum Device Depth (in.)
9.00
Maximum Weight Capacity (lbs.)
10
Unit Dimensions (hwd / in.)
5.050 x 7.378 x 9.087
Unit Dimensions (in.)
5.1 x 7.4
Unit Weight (lbs.)
3.100
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY
Product Warranty Period (Worldwide)
5-year limited warranty
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.