Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


EZA-VGAAF-2

Easy Pull Type-A Connectors - (F/F set of VGA with Audio and Faceplates)

More Info
OVERVIEW
Technology
VGA/SVGA; Stereo Audio
 
CONNECTIONS
Side A - Connector 1
HD15 (FEMALE)
Side A - Connector 2
3.5MM (FEMALE)
Side A - Connector 3
DIN 14 PIN (MALE)
Side B - Connector 1
HD15 (FEMALE)
Side B - Connector 2
3.5MM (FEMALE)
Side B - Connector 3
DIN 14 PIN (MALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black; Green
Cable Length (ft.)
1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
 
EZA-VGAAX-2

Easy Pull Type-A Connectors - (M/F set of VGA with Audio and Faceplate)

More Info
OVERVIEW
Technology
VGA/SVGA; Stereo Audio
 
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side A - Connector 2
3.5MM (MALE)
Side A - Connector 3
DIN 14 PIN (MALE)
Side B - Connector 1
HD15 (FEMALE)
Side B - Connector 2
3.5MM (FEMALE)
Side B - Connector 3
DIN 14 PIN (MALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black; Green
Cable Length (ft.)
1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
 
EZA-VGACSAF-2

Easy Pull Type-A Connectors - F/F set of VGA, 3.5mm, RCA Audio, Composite Video

More Info
OVERVIEW
Technology
Composite; Stereo Audio; VGA/SVGA
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
HD15 (FEMALE)
Side A - Connector 2
3.5MM (FEMALE)
Side A - Connector 3
DIN 14 PIN (MALE)
Side B - Connector 1
HD15 (FEMALE)
Side B - Connector 2
3.5MM (FEMALE)
Side B - Connector 3
DIN 14 PIN (MALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black; Green
Cable Length (ft.)
0.5
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
IP68 Rated
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.