Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


EZA-VGACSAF-2

Easy Pull Type-A Connectors - F/F set of VGA, 3.5mm, RCA Audio, Composite Video

More Info
OVERVIEW
Technology
Composite; Stereo Audio; VGA/SVGA
Cable Type
Passive
 
CONNECTIONS
Side A - Connector 1
HD15 (FEMALE)
Side A - Connector 2
3.5MM (FEMALE)
Side A - Connector 3
DIN 14 PIN (MALE)
Side B - Connector 1
HD15 (FEMALE)
Side B - Connector 2
3.5MM (FEMALE)
Side B - Connector 3
DIN 14 PIN (MALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black; Green
Cable Length (ft.)
0.5
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
STANDARDS & COMPLIANCE
 
EZA-VGAX-2

Easy Pull Type-A Connectors - (M/F set of VGA with Faceplate)

More Info
OVERVIEW
Technology
VGA/SVGA
Cable Type
Passive
Product Type
Passive Cable
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side A - Connector 2
DIN 14 PIN (FEMALE)
 
Side B - Connector 1
HD15 (FEMALE)
Side B - Connector 2
DIN 14 PIN (FEMALE)
 
Latching or Gripping Connector
No
PHYSICAL
Color
Black; Green
Cable Length (ft.)
1
Cable Jacket Color
Black; Green
Cable Length (in.)
12
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS
P500-003

VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Technology
Coax; VGA/SVGA
Cable Type
Passive
Product Type
Passive Cable
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
 
 
Side B - Connector 1
HD15 (FEMALE)
 
 
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Length (ft.)
3
Cable Jacket Color
Black
Cable Length (in.)
36
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS
P501-050

VGA Coax Monitor Easy Pull Extension Cable, High Resolution Cable with RGB Coax (HD15 M/F), 50 ft. (15.24 m)

More Info
OVERVIEW
Technology
Coax; VGA/SVGA
Cable Type
Passive
 
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
 
 
Side B - Connector 1
HD15 (FEMALE)
 
 
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Length (ft.)
50
Cable Jacket Color
Black
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.