Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


EZA-100-P

Easy Pull Long-Run Display Cable - Type-A Analog Plenum Trunk Cable, 100 ft. (30.5 m)

More Info
OVERVIEW
Product Type
Passive Cable
Technology
VGA/SVGA
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
DIN 14 PIN (FEMALE)
Side B - Connector 1
DIN 14 PIN (FEMALE)
Latching or Gripping Connector
No
 
 
PHYSICAL
Color
Black; Green
Cable Jacket Color
Black; Green
Cable Length (ft.)
100
Cable Length (in.)
1200
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
EZA-VGAM-2

Easy Pull Type-A Connectors - M/M set of VGA

More Info
OVERVIEW
Product Type
Passive Cable
Technology
VGA/SVGA
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side B - Connector 1
HD15 (MALE)
Latching or Gripping Connector
No
Side A - Connector 2
DIN 14 PIN (FEMALE)
Side B - Connector 2
DIN 14 PIN (FEMALE)
PHYSICAL
Color
Black; Green
Cable Jacket Color
Black; Green
Cable Length (ft.)
1
Cable Length (in.)
12
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
EZA-VGAX-2

Easy Pull Type-A Connectors - (M/F set of VGA with Faceplate)

More Info
OVERVIEW
Product Type
Passive Cable
Technology
VGA/SVGA
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side B - Connector 1
HD15 (FEMALE)
Latching or Gripping Connector
No
Side A - Connector 2
DIN 14 PIN (FEMALE)
Side B - Connector 2
DIN 14 PIN (FEMALE)
PHYSICAL
Color
Black; Green
Cable Jacket Color
Black; Green
Cable Length (ft.)
1
Cable Length (in.)
12
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P500-003

VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
Coax; VGA/SVGA
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side B - Connector 1
HD15 (FEMALE)
Latching or Gripping Connector
No
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
3
Cable Length (in.)
36
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
FEATURES & SPECIFICATIONS
IP68 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.