Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


EZB-025

Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 25 ft. (7.62 m)

More Info
OVERVIEW
Technology
DVI; HDMI
Cable Type
Passive
 
CONNECTIONS
Side A - Connector 1
DIN 19 PIN (FEMALE)
Side B - Connector 1
DIN 19 PIN (FEMALE)
Latching or Gripping Connector
No
 
 
PHYSICAL
Color
Black; Yellow
Cable Jacket Color
Black; Yellow
Cable Length (ft.)
25
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
STANDARDS & COMPLIANCE
 
EZB-DVIM-2

Easy Pull Type-B Connectors - (M/M set of DVI-Single-Link)

More Info
OVERVIEW
Technology
DVI
Cable Type
Passive
 
CONNECTIONS
Side A - Connector 1
DVI-D SINGLE LINK (MALE)
Side B - Connector 1
DVI-D SINGLE LINK (MALE)
Latching or Gripping Connector
No
Side A - Connector 2
DIN 19 PIN (MALE)
Side B - Connector 2
DIN 19 PIN (MALE)
PHYSICAL
Color
Black; Yellow
 
Cable Length (ft.)
1
 
FEATURES & SPECIFICATIONS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
STANDARDS & COMPLIANCE
 
P561-050

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 50 ft. (15.24 m)

More Info
Check Prices
OVERVIEW
Technology
DVI
Cable Type
Passive
Product Type
Passive Cable
CONNECTIONS
Side A - Connector 1
DVI-D SINGLE LINK (MALE)
Side B - Connector 1
DVI-D SINGLE LINK (MALE)
Latching or Gripping Connector
No
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
50
Cable Length (in.)
600
FEATURES & SPECIFICATIONS
IP68 Rated
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS
P561-050-EZ

DVI Single Link Easy Pull Digital TMDS Monitor Cable (DVI-D M/M), 50 ft. (15.24 m)

More Info
OVERVIEW
Technology
DVI
Cable Type
Passive
 
CONNECTIONS
Side A - Connector 1
DVI-D SINGLE LINK (MALE)
Side B - Connector 1
DVI-D SINGLE LINK (MALE)
Latching or Gripping Connector
No
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
50
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
STANDARDS & COMPLIANCE
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.