Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


F015-010

FireWire 800 IEEE 1394b Hi-speed Cable (9pin/9pin M/M) 10 ft. (3.05 m)

More Info
Check Prices
OVERVIEW
Technology
FireWire
CONNECTIONS
Side A - Connector 1
9 PIN (MALE)
Side B - Connector 1
9 PIN (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
10
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-14° to 131°F (-25° to 55°C)
Relative Humidity
5 to 90 %
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
F017-006

FireWire 800 IEEE 1394b Hi-speed Cable (9pin/6pin M/M) 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Technology
FireWire
CONNECTIONS
Side A - Connector 1
9 PIN (MALE)
Side B - Connector 1
6 PIN (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
ENVIRONMENTAL
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
F017-010

FireWire 800 IEEE 1394b Hi-speed Cable (9pin/6pin M/M) 10 ft. (3.05 m)

More Info
Check Prices
OVERVIEW
Technology
FireWire
CONNECTIONS
Side A - Connector 1
9 PIN (MALE)
Side B - Connector 1
6 PIN (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
10
ENVIRONMENTAL
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.