Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


INDGW-M2

Eaton Cybersecure Gigabit Industrial Gateway Card for UPS and PDU, UL 2900-1 and IEC 62443-4-2 Certified

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
12V DC; 5V DC; 9V DC
CONNECTIONS
Slot Type
Mini-slot
 
PHYSICAL
Unit Dimensions (hwd / in.)
1.700 x 5.200 x 2.600
Unit Weight (lbs.)
0.156
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Operating Humidity Range
90% RH max. without condensation
 
 
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Protocol Support
HTTPS, TLS 1.2, SNMPv1, SNMPv3, NTP, TFTP, SMTP, SMTPS, BOOTP, DHCP, SLAAC, SSH, MQTTS, ModbusTCP, Modbus RTU, BACnet IP, BACnet BBMD
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); RoHS3
 
WARRANTY & SUPPORT
 
RELAY-MS

DB9 RS-232 Relay/Serial Interface Mini-Slot Card for Eaton 5PX G2, 9SX, and 9PX Lithium-ion UPS Systems

More Info
Check Prices
INPUT
 
CONNECTIONS
Slot Type
Mini-slot
Side A - Connector 1
DB9 (MALE)
PHYSICAL
Unit Dimensions (hwd / in.)
1.960 x 9.440 x 5.900
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
 
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
90% RH max. without condensation
Operating Temperature
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
COMMUNICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); RoHS3
Product Certifications
EN 60950-1; EN 61000; EN 62040-2; IEC/EN 62040
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.