Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B110-SP-CAT-OD

Outdoor In-Line PoE Surge Protector - IP66 Rated, 1 Gbps, Cat5e/6/6a, IEC Compliant, TAA

More Info
Check Prices
OVERVIEW
Product Type
Surge Protector
Accessory Type
Surge Protector
Technology
Cat5/5e; Cat6; Cat6a; Cat8
 
 
 
VIDEO
HDR Support
No
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Input Plug Type
RJ45
Input Cord Length (ft.)
0
Right-Angle Plug
No
 
 
 
 
 
OUTPUT
Output Receptacles
(2) Network
Right-Angle Outlets
No
 
 
 
POWER
Power Over Cable (PoC) Support
Yes
CONNECTIONS
Number of Ports
1
PoE Power Budget (Watts)
90
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
0
Automatic Shut-Off
No
 
 
 
 
 
 
 
 
 
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
 
PHYSICAL
Color
Light Gray
Material of Construction
ABS
Housing Color
Light Gray
Unit Dimensions (hwd / in.)
6.540 x 3.150 x 2.760
Unit Packaging Type
Box
Unit Weight (lbs.)
0.55
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-40° to 158°F (-40° to 70°C)
Storage Temperature Range
-40° to 194°F (-40° to 90°C)
Relative Humidity
0% to 95% RH, Non-Condensing
ESD Protection
15kV (Air) / 8kV (Contact)
Lightning Protection
10kA (8/20µs) / 20kV (8/20µs)
 
COMMUNICATIONS
Signal Range (ft.)
100
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3af; 802.3at; 802.3bt
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
No
Ingress Protection (IP) Rating
IP66
Driver Required
No
Recommended Category Cable
Cat5e, Cat6, Cat6a, Cat8 Cables
DIN Mountable
No
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
 
CHARGING
 
 
 
 
 
 
TAA B110-SP-HDMI

In-Line HDMI Surge Protector - 4K, HDCP, Metal Case, IEC Compliant, TAA

More Info
Check Prices
OVERVIEW
 
 
Technology
HDMI
Accessory Class
Audio Video Accessories
 
 
VIDEO
 
Max Supported Video Resolution
3840 x 2160 @ 30Hz
3D Video Supported
No
INPUT
 
 
Input Cord Length (ft.)
0
Right-Angle Plug
No
 
 
 
 
 
OUTPUT
Output Receptacles
HDMI
Right-Angle Outlets
No
 
 
 
POWER
 
CONNECTIONS
 
 
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
 
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
0
Automatic Shut-Off
No
 
 
 
 
 
 
 
 
 
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
 
PHYSICAL
 
Material of Construction
Aluminium
Housing Color
Black
Unit Dimensions (hwd / in.)
1.000 x 2.300 x 1.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.08
Rackmountable
No
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 131°F (0° to 55°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Relative Humidity
0% to 95% RH, Non-Condensing
ESD Protection
15kV (Air), 8kV (Contact)
Lightning Protection
5A (8/20μs)
EFT Protection
40A (5/50ns)
COMMUNICATIONS
 
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
 
 
 
 
 
 
 
IP68 Rated
No
IP20 Rated
No
HDCP Specification
2.2
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
 
CHARGING
 
 
 
 
 
 
DB25-ALL

DataShield Serial In-Line Surge Protector, DB25

More Info
OVERVIEW
 
 
 
 
 
 
VIDEO
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Input Plug Type
DB25
Input Cord Length (ft.)
0
Right-Angle Plug
No
Recommended Electrical Service
120V, 230V
Integrated Cord Clip
No
 
 
 
OUTPUT
Output Receptacles
(1) Network
Right-Angle Outlets
No
Circuit Breaker (amps)
340
 
 
POWER
 
CONNECTIONS
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
0
Automatic Shut-Off
No
 
 
 
 
 
 
 
 
 
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
Additional Dataline Protection
1-25 & Chassis
PHYSICAL
 
 
Housing Color
Light Gray
Unit Dimensions (hwd / in.)
0.720 x 2.250 x 2.780
 
Unit Weight (lbs.)
0.131
 
Mounting Holes or Slots
No
 
 
 
 
ENVIRONMENTAL
 
 
 
 
 
 
COMMUNICATIONS
 
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
CHARGING
 
 
 
 
 
 
DB9

DataShield Serial In-Line Surge Protector, DB9

More Info
Check Prices
OVERVIEW
 
 
 
 
 
 
VIDEO
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
 
Input Cord Length (ft.)
0
Right-Angle Plug
No
Recommended Electrical Service
120V, 230V
Integrated Cord Clip
No
 
 
 
OUTPUT
Output Receptacles
(1) Network
Right-Angle Outlets
No
Circuit Breaker (amps)
340
 
 
POWER
 
CONNECTIONS
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
0
Automatic Shut-Off
No
 
 
 
 
 
 
 
 
 
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
Additional Dataline Protection
1-9 & Chassis
PHYSICAL
 
 
Housing Color
Light Gray
Unit Dimensions (hwd / in.)
0.640 x 1.380 x 2.850
 
Unit Weight (lbs.)
0.34
 
Mounting Holes or Slots
No
 
 
 
 
ENVIRONMENTAL
 
 
 
 
 
 
COMMUNICATIONS
 
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
CHARGING
 
 
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.