Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


LS606M

600W 120V Power Conditioner with Automatic Voltage Regulation (AVR), AC Surge Protection, 6 Outlets

More Info
Check Prices
 
6
 
600
120V
(6) 5-15R
600
 
 
 
 
3 LEDs indicate voltage boost, trim and normal operation
720
20 dB
Small Tower
ABS
5.5 x 4.75 x 4.75
2-year limited warranty
$10,000 Ultimate Lifetime Insurance 
Tested to UL1012 (USA), cUL (Canada), NOM (Mexico)
LC1800

1800W 120V Power Conditioner with Automatic Voltage Regulation (AVR), AC Surge Protection, 6 Outlets

More Info
Check Prices
Right-angle NEMA 5-15P input plug
7
Agency de-rated per NFPA 70 to 12A, 1440W continuous and up to 15A, 1800W intermittent
1800
120V
(6) 5-15R
 
Maintains usable 120V nominal voltage during brownouts as low as 89VAC and over-voltages as high as 147VAC. Input voltages between 112V~127V are passed through unchanged.
Input voltages over 128V (+/-3V) are reduced by 10%
Input voltages between 111V (+/-3V) and 103V (+/-3V) are boosted by 9%.
Input voltages below 102V (+/-3V) are boosted by 19%.
7 LEDs show incoming voltage status, protection present and line fault conditions
1440
80 dB
Small Tower
Plastic
7 x 6 x 7
2-year limited warranty
$25,000 Ultimate Lifetime Insurance 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.