Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


M100003BK

USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.9 m)

More Info
Check Prices
3
36
PVC
2.8mm
Black
PVC
30/24
 
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
12W (5V/2.4A)
 
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Lightning; USB; USB 2.0 (High Speed)
RoHS, CA65, REACH, MFi
2-year limited warranty
M100003WH

USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.9m)

More Info
Check Prices
3
36
PVC
2.8mm
White
PVC
30/24
 
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
12W (5V/2.4A)
 
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Lightning; USB; USB 2.0 (High Speed)
RoHS, CA65, REACH, MFi
2-year limited warranty
M100004COILBK

USB-A to Lightning Sync/Charge Coiled Cable, MFi Certified - Black, M/M, USB 2.0, 4 ft. (1.2m)

More Info
Check Prices
4
48
PVC
3.8mm
Black
PU, PVC
28/22
 
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
12W (5V/2.4A)
 
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Lightning; USB; USB 2.0 (High Speed)
RoHS, CA65, REACH, MFi
2-year limited warranty
M10010NBK

USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 in. (0.3m)

More Info
Check Prices
0.8
10
PVC
2.8mm
Black
PVC
30/24
 
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
12W (5V/2.4A)
 
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Lightning; USB; USB 2.0 (High Speed)
RoHS, CA65, REACH, MFi
2-year limited warranty
M10010NBK10

USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 Pack - 10 in. (0.3m)

More Info
Check Prices
0.8
10
PVC
2.8mm
Black
PVC
30/24
 
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
12W (5V/2.4A)
 
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Lightning; USB; USB 2.0 (High Speed)
RoHS, CA65, REACH, MFi
2-year limited warranty
U050003

USB 2.0 A to Micro-B Cable (M/M), 3 ft.

More Info
Check Prices
3
 
 
 
Black
 
 
 
 
 
 
 
 
 
USB A (MALE)
MICRO-USB B (MALE)
 
 
 
USB 2.0 (High Speed); USB
 
Lifetime limited warranty
U050003COIL

USB 2.0 A to Micro-B Coiled Cable (M/M), 3 ft.

More Info
Check Prices
3
 
 
 
Black
 
 
 
 
 
 
 
 
 
USB A (MALE)
MICRO-USB B (MALE)
 
 
 
USB 2.0 (High Speed); USB
 
Lifetime limited warranty
U428003G2

USB-C to USB-A Cable (M/M), USB 3.1 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft.

More Info
Check Prices
3
36
 
4.5MM
Black
PVC
 
VW-1
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
 
 
 
10 to 85% RH, Non-Condensing
USB 3.0 A (MALE)
USB C (MALE)
Nickel
Gold
USB 3.1 Gen 2 (up to 10 Gbps)
USB
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
UR0500012410

Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M) - 10 Piece Bulk Pack, 1 ft.

More Info
Check Prices
1
 
 
 
Black
 
28/24
 
-10/+75° C (14 to 167° F)
-20/+80° C (-4 to 176° F)
 
 
 
 
REVERSIBLE USB A (MALE)
MICRO-USB B (MALE)
 
 
 
USB 2.0 (High Speed); USB
 
Lifetime limited warranty
UR05000124G

Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft.

More Info
Check Prices
1
 
 
 
Black
 
28/24
 
-10/+75° C (14 to 167° F)
-20/+80° C (-4 to 176° F)
 
 
 
 
REVERSIBLE USB A (MALE)
MICRO-USB B (MALE)
 
 
 
USB 2.0 (High Speed); USB
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.