Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


M100006GYMAX

Heavy-Duty USB Sync/Charge Cable with Lightning Connector, UHMWPE and Aramid Fibers, Gray - 6 ft. (1.8 m)

More Info
Check Prices
6
72
12W (5V/2.4A)
VW-1
3.8mm
Dark Gray; Black
PVC, UHMWPE, Aramid
Box
28/21
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Lightning; USB
RoHS, CA65, REACH, MFi
2-year limited warranty
M100010GYMAX

Heavy-Duty USB Sync/Charge Cable with Lightning Connector, UHMWPE and Aramid Fibers, Gray - 10 ft. (3 m)

More Info
Check Prices
10
120
12W (5V/2.4A)
VW-1
4.2mm
Dark Gray; Black
PVC, UHMWPE, Aramid
Box
26/19
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
 
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Lightning; USB
RoHS, CA65, REACH, MFi
2-year limited warranty
M100001GYMAX

Heavy-Duty USB Sync/Charge Cable with Lightning Connector, UHMWPE and Aramid Fibers, Gray - 1 ft. (0.3 m)

More Info
Check Prices
1
12
12W (5V/2.4A)
VW-1
3.6mm
Dark Gray; Black
PVC, UHMWPE, Aramid
Box
30/24
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Lightning; USB
RoHS, CA65, REACH, MFi
2-year limited warranty
M100003HD

Heavy-Duty USB Sync/Charge Cable with Lightning Connector - 3 ft. (0.9 m)

More Info
Check Prices
3
36
12W (5V/2.4A)
 
3.6mm
Black; White
TPE, PVC, Nylon
Box
30/24
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Lightning; USB
RoHS, CA65, REACH, MFi
2-year limited warranty
M100003BK

USB Sync/Charge Cable with Lightning Connector, Black - 3 ft. (0.9m)

More Info
Check Prices
3
36
12W (5V/2.4A)
 
2.8mm
Black
PVC
Box
30/24
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Lightning; USB
RoHS, CA65, REACH, MFi
2-year limited warranty
M100003WH

USB Sync/Charge Cable with Lightning Connector, White - 3 ft. (0.9m)

More Info
Check Prices
3
36
12W (5V/2.4A)
 
2.8mm
White
PVC
Box
30/24
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Lightning; USB
RoHS, CA65, REACH, MFi
2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.